GN 863 Heavy Duty Pneumatic Toggle Clamps Steel, with Vertical Mounting Base, with Magnetic Piston

Photo

GN 863 Steel Heavy Duty Pneumatic Toggle Clamps, with Vertical Mounting Base, with Magnetic Piston

Product description

Information

Heavy duty pneumatic toggle clamps GN 863 have been constructed in such a way as to make them easy to unmount. The bearing pins are axially fixed with circlips. This allows the clamping bar to be modified to suit any particular application.

To ensure an extended life of the mechanical parts as well as the air cylinders, the operating pressure should not exceed 6 bar and a compressed air maintenance unit should be installed upstream.

Toggle clamps GN 863 have a permanent magnet integrated into the piston. In conjunction with sensors GN 3380, it is possible to detect the piston position, which can deliver a signal, for instance to a machine controller.

Specification

Toggle clamp
Cast steel
Black painted


Other parts
Steel St 60
Zinc plated, blue passivated finish


Case-hardened bearing pins


Double-action air cylinder,
with adjustable cushioning
Max. pressure 6 bar


All moving parts lubricated with special grease


RoHS

Accessory

Sensor GN 3380

Technical drawing

3D
Hide technical drawing
GN 863 Steel Heavy Duty Pneumatic Toggle Clamps, with Vertical Mounting Base, with Magnetic Piston sketch

Part Options / Table

Type

EPVSolid bar version, with weldable clasp

Coding

MMagnetic piston
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding
capacity
FS
Clamping force
at 6 bar ≈
b1b2b3b4d1d2
Compressed
air connections
Inside Ø connection tubeh1
10002248 lbf (10000 N)731 lbf (3250 N)4.023.543.150.790.41G 1/40.3113.98
20004496 lbf (20000 N)1259 lbf (5600 N)4.413.943.540.790.49G 3/80.3916.73
Show / Hide columns
Dimensions in: Inch (change to Metric)
SizeSizeh2h3l1l2m1m2m3m4rs
100010005.220.988.563.151.970.491.97-5.670.51
200020006.341.389.703.942.130.492.281.776.630.55

Build & Price

3D Product Configurator
Size
Type

Coding

Selected Part

Total US Dollars (net)
$721.43
In Stock: 5
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$721.43
5099$661.31
100249$601.20
≥ 250$541.08
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 12.434 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 863-1000-EPV-MGN 863-2000-EPV-M

This could also be interesting...

Recently Viewed

Show all standards