GN 865 Pneumatic Fastening Clamps Steel, with Vertical Clamping Arm

Photo

GN 865 Steel Pneumatic Fastening Clamps, with Vertical Clamping Arm

Technical drawing

3D
Hide technical drawing
GN 865 Steel Pneumatic Fastening Clamps, with Vertical Clamping Arm sketch

Part Options / Table

Type

BIVertical clamping arm
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Size
(Piston-Ø)
Max. clamping
moment
in Nm
at 6 bar
FS
Clamping
force at r
at 6 bar
FH
Holding
capacity  at r
a-0.008d1 -0.001d2d3 +0.001d4d5h1h2l1 -0.02
2060281 lbf (1250 N)899 lbf (4000 N)0.410.3941.102M 50.2760.17M 50.630.635.91
32150499 lbf (2220 N)1565 lbf (6962 N)0.610.4721.575M 60.3540.20G 1/80.830.838.11
40300818 lbf (3640 N)2055 lbf (9139 N)0.730.6301.969M 80.4330.27G 1/81.021.029.61
504751102 lbf (4900 N)2772 lbf (12331 N)0.850.7092.362M 100.5120.33G 1/81.221.2210.98
Show / Hide columns
Dimensions in: Inch (change to Metric)
Size
(Piston-Ø)
l2 -0.02l3l4l5l6l7 -0.02m1
±0.0004
m2m3
±0.0004
m4
±0.0004
m5
±0.0004
m6rst
206.732.760.830.180.833.820.47240.300.66931.33860.86610.511.871.260.51
329.333.581.220.241.225.240.70870.390.98432.00791.18110.872.661.650.59
4011.104.091.500.301.506.100.86610.511.18112.44091.45670.983.252.050.71
5012.724.351.730.311.736.851.06300.471.85042.81501.73231.383.802.440.83

Build & Price

3D Product Configurator
Size
Type

Finish

Selected Part

Total US Dollars (net)
$549.71
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$549.71
59$503.90
1024$458.10
≥ 25$412.29
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.322 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
Recently Viewed

Show all standards