GN 869.1 Straight / Y-Post Gripper Bolt Brackets Steel, for Clamping Bolts

Photo

GN 869.1 Steel Straight / Y-Post Gripper Bolt Brackets, for Clamping Bolts Type: E - For one clamping bolt
Finish: NC - Chemically nickel plated
Type: E - For one clamping bolt
Finish: NC - Chemically nickel plated
GN 869.1 Steel Straight / Y-Post Gripper Bolt Brackets, for Clamping Bolts Type: E - For one clamping bolt
Finish: NC - Chemically nickel plated GN 869.1 Steel Straight / Y-Post Gripper Bolt Brackets, for Clamping Bolts Type: Z - For two clamping bolts
Finish: NC - Chemically nickel plated

Product description

Information

Straight / Y-post gripper bolt brackets GN 869.1 have been designed for use with the clamping arms of pneumatic fastening clamps GN 865.

Y-post brackets for two clamping bolts (type Z) are preferably used for rigid clamping of sheet metal components. Typically the socket set screws GN 605 with serrated ball point end are the best choice for clamping sheet metal. They are not included and need to be ordered separately.

Socket cap screws and centering guide bushings are included.

Specification

Bracket
Steel C45
Chemically nickel platedNC


Socket cap screws DIN 912,
centering guide bushings
Steel, blackened finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 869.1 Steel Straight / Y-Post Gripper Bolt Brackets, for Clamping Bolts sketch

Part Options / Table

Type

EFor one clamping bolt
ZFor two clamping bolts
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
For pneumatic clamps
Size
sd1d2 +0.001 / -0.0004d3hl1l2l3l4m1m2m3m4
0.791.26M 80.2756M 50.393.880.591.180.311.342.090.870.67
1.261.65M 100.3543M 60.555.510.751.570.332.012.931.180.91
1.572.05M 120.4331M 80.636.610.871.970.492.443.481.461.18
1.972.44M 120.5118M 100.717.580.872.360.492.814.021.731.57

Build & Price

3D Product Configurator
Width s
Type


Finish

Selected Part

Total US Dollars (net)
$56.16
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$56.16
59$51.48
1024$46.80
≥ 25$42.12
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.286 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.