GN 869.2 Straight / T-Post Gripper Jaw Block Brackets Steel, Static Holder

Photo

GN 869.2 Steel Straight / T-Post Gripper Jaw Block Brackets, Static Holder Type: P - Jaw blocks parallel to clamping arm
Finish: NC - Chemically nickel plated
Type: P - Jaw blocks parallel to clamping arm
Finish: NC - Chemically nickel plated
GN 869.2 Steel Straight / T-Post Gripper Jaw Block Brackets, Static Holder Type: P - Jaw blocks parallel to clamping arm
Finish: NC - Chemically nickel plated GN 869.2 Steel Straight / T-Post Gripper Jaw Block Brackets, Static Holder Type: R - Jaw blocks at right angle to clamping arm
Finish: NC - Chemically nickel plated

Product description

Information

Straight / T-post gripper jaw block brackets GN 869.2 have been designed for use with pneumatic fastening clamps GN 865.

The fastening clamp arms, gripper jaw block brackets and the jaw blocks GN 872 are precisely positioned when assembling all components together. Jaw blocks GN 872 need to be ordered separately.

Socket cap screws and centering guide bushings are included.

Specification

Bracket
Steel C45
Chemically nickel platedNC


Socket cap screws DIN 912,
centering guide bushings
Steel, blackened finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 869.2 Steel Straight / T-Post Gripper Jaw Block Brackets, Static Holder sketch

Part Options / Table

Type

RJaw blocks at right angle to clamping arm
PJaw blocks parallel to clamping arm
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
For pneumatic clamps
Size
-0.008d1d2 +0.001 / -0.0004d3d4 +0.001 / -0.0004hl1l2l3l4l5l6m1m2m3m4
0.7871.260M 60.3543M 50.27560.393.881.184.550.590.730.311.342.090.670.87
1.2601.654M 80.4331M 60.35430.555.511.576.420.750.930.332.012.930.911.18
1.5752.047M 100.5118M 80.43310.636.611.977.800.791.100.492.443.481.181.46
1.9692.441M 100.5118M 100.51180.717.582.369.150.791.100.492.814.021.571.73

Build & Price

3D Product Configurator
Width s
Type


Finish

Selected Part

Total US Dollars (net)
$57.87
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$57.87
59$53.05
1024$48.23
≥ 25$43.40
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.330 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.