GN 873 Mounting Brackets Aluminum, for Pneumatic Fastening Clamps

Photo

GN 873 Aluminum Mounting Brackets, for Pneumatic Fastening Clamps

Product description

Information

Mounting brackets GN 873 greatly increase the mounting possibilities and the field of applications for pneumatic fastening clamps GN 864 / GN 865 / GN 866.

The abutting shoulder can be used for precise positioning of the fastening clamp.

The use of the two guide bushings ensures an exact and stable installation of the mounting bracket as well as the pneumatic fastening clamp.

Other mounting brackets for the sizes d1 = 40 mm (piston Ø 32 mm) and d1 = 50 mm (piston Ø 40 mm) are shown under the tube clamp connector range section 3.7.

Centering guide bushings are included.

Specification

Aluminum, black anodized finish


Centering guide bushings
Steel, blackened finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 873 Aluminum Mounting Brackets, for Pneumatic Fastening Clamps sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
For pneumatic clamp
size
d1d2d3d4 +0.001 / -0.0004l1l2l3l4l5l6l7m1m2
0.791.10M 80.260.432.021.501.541.421.380.630.631.021.02
1.261.57M 100.330.512.421.892.132.011.540.830.831.501.16
1.571.97M 120.410.632.852.282.522.401.851.021.021.771.33

Build & Price

3D Product Configurator
Diameter d1

Selected Part

Total US Dollars (net)
$85.09
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$85.09
59$78.00
1024$70.91
≥ 25$63.82
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.440 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.