Once the opening pressure specified in the table is exceeded, breather valves GN 881 will vent a container, preventing excessive internal container pressure. A green colored ring marks the opening pressure of 200 mbar.
In its normal state, the gasket seals the container and prevents contamination of the interior from outside (e.g. dust).
The diagram above shows the air outlet as a function of the opening pressure. The recommended installation position is vertically upwards.
The breather valves are checked for leak tightness and opening pressure.
Assembly note:
For wall thicknesses below 4 mm, use thin hex nuts GN 7430.
Specification
Body BrassMS
Breather cap Stainless steelM AISI 304
Gasket
Brass, with silicone rubber coating (VMQ)
Thrust spring
Stainless steel AISI 301
Seal DIN 7603 A
Soft iron 1.0338
Temperature resistant from
-22 °F to +392 °F (-30 °C to +200 °C)
RoHS
On request
Other material
With 50 mbar opening pressure (yellow ring)
With dipstick
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.086 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351