GN 893.2 Sensors Plastic, for Size 32 Pneumatic Fastening Clamps

Photo

GN 893.2 Plastic Sensors, for Size 32 Pneumatic Fastening Clamps

Product description

Information

Sensor GN 893.2 can induce controlled signals whereby the LEDs indicate the operating and switch positions.

The sensor can be screwed directly on the pneumatic fastening clamp. The position of the sensor can be on either side of the clamp.

A plastic intermediate plate and two socket cap screws M4 are included.

Specification

Housing
Plastic


Socket cap screws DIN 912
Steel, blackened finish


*Voltage range: 10 to 30 VDC


*Switching current: 0 to 100 mA


*Voltage drop:*≤ 2 V


*Temperature range: 32 °F to 122 °F (0° to 50° C)


*Protection class: IP 65


LED indication

  • Green: operating voltage
  • Red: switch position closed
  • Yellow: switch position open

RoHS

Accessory

Cables with Connector Coupling GN 330 (4-pole, 5 or 10 meters long)

Technical drawing

3D
Hide technical drawing
GN 893.2 Plastic Sensors, for Size 32 Pneumatic Fastening Clamps sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Pneumatic
fastening clamps
Sensorbd
Connector
4-pole
l1 -0.008l2l3
864-32-BLGN 893.20.63M 12 x 12.2641.610.39
865-32-BIGN 893.20.63M 12 x 12.2641.610.39
866-32-BCGN 893.20.63M 12 x 12.2641.610.39

Build & Price

Selected Part

Total US Dollars (net)
$176.99
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$176.99
59$162.24
1024$147.49
≥ 25$132.74
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.057 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
Recently Viewed

Show all standards