Part Options / Table
Show / Hide columns
Part Number Pneumatic
fastening clamps Sensor b d
Connector
4-pole l1 -0.008 l2 l3
864-50-BL
865-50-BI
GN 893.4
0.63
M 12 x 1
2.874
1.89
0.39
893.4 864-50-BL 865-50-BI GN 893.4 0.63 0.63 M 12 x 1 M 12 x 1 2.874 2.874 1.89 1.89 0.39 0.39
Filter combination produces no result.
Show / Hide columns
Metric
Pneumatic
fastening clamps Sensor b d
Connector
4-pole l1 -0.008 l2 l3
864-50-BL
865-50-BI
GN 893.4
0.63
M 12 x 1
2.874
1.89
0.39
864-50-BL GN 893.4 0.63 M 12 x 1 2.874 1.89 0.39
865-50-BI GN 893.4 0.63 M 12 x 1 2.874 1.89 0.39
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total US Dollars (net)
$182.08
In Stock: 2
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 4 $182.08
5 9 $166.91
10 24 $151.74
≥ 25 $136.56
Prop 65: Not compliant
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS (R estriction o f (the use of certain) h azardous s ubstances)).
Weight: 0.068 lbs