GN 9080 Universal Joints Steel, Single or Double Jointed

Photo

GN 9080 Steel Universal Joints, Single or Double Jointed Type: DG - Double jointed, friction bearing
Type: DG - Double jointed, friction bearing
GN 9080 Steel Universal Joints, Single or Double Jointed Type: DG - Double jointed, friction bearing GN 9080 Steel Universal Joints, Single or Double Jointed Type: EG - Single jointed, friction bearing

Product description

Information

Universal joints GN 9080 are a simple and very competitively priced alternative.

They are recommended to be used for applications with very low revolutions only. Typical applications include all types of manual operations.

Specification

Body
Steel

  • Unhardened
  • Blackened finish

RoHS

On request

Inch size bores

Technical drawing

3D
Hide technical drawing
GN 9080 Steel Universal Joints, Single or Double Jointed sketch

Part Options / Table

Type

EGSingle jointed, friction bearing
DGDouble jointed, friction bearing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 +0.001
Bore
l1
Type EG
l2
Type DG
l3l4+0.04
Assembly
length of the shaft
M
Max. torque
in Nm
0.51B 81.652.360.830.710.472
0.63B 102.052.911.020.870.593
0.79B 122.443.461.221.020.716
0.98B 162.914.091.461.180.8712
1.26B 203.394.881.691.500.9824

Build & Price

3D Product Configurator
Outside diameter d1
Bore d2
Type


GN 110.1 Cross Holes (Special Order)

MD110.1
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11
K / B
d2 H11
B
d3Length l
K / V
Length l
B
6-22M 344
8-33M 55.55.5
10-34M 55.56
121445M 66.57
161856M 689
20-58M 6810
22-68M 61010
25-610M 81014
3032612M 81416
35-612M 81616

Cross holes in universal joint shafts and in universal shafts are suitable for making shaft-hub connections using a pin or a grub screw. For bores with keyway or square, they serve to secure the axial position of the universal joint and shaft. The d2 pin hole with H11 tolerance is intended for use with spiral spring pins.
The position of the cross holes / cross threads in relation to the keyway / square or the universal joints is shown in the overview.
To order cross hole GN 110.1, please call our sales team:

  • USA: +1-800-877-8351
  • Mexico: +52(81)2721-4021
  • Canada: +1-800-397-6993

Selected Part

Total US Dollars (net)
$23.69
In Stock: 303
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$23.69
5099$21.71
100249$19.74
≥ 250$17.77
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.079 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.