GN 909.5 Thin Hex Nuts Stainless Steel, for Indexing Plungers / Cam Action Indexing Plungers

Photo

GN 909.5 Stainless Steel Thin Hex Nuts, for Indexing Plungers / Cam Action Indexing Plungers
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Thin hex nuts GN 909.5 expand the mounting options of indexing plungers and cam action indexing plungers.

Specification

Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
GN 909.5 Stainless Steel Thin Hex Nuts, for Indexing Plungers / Cam Action Indexing Plungers sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
dbes
M 8 x 10.140.560.51
M 10 x 10.140.650.59
M 12 x 1.50.160.740.67
M 16 x 1.50.180.960.87
M 20 x 1.50.181.161.06

Build & Price

3D Product Configurator
Thread d

Selected Part

Total US Dollars (net)
$1.29
In Stock: 48
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$1.29
100249$1.18
250499$1.08
≥ 500$0.97
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.006 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.