GN 913.6 Set Screws Steel, with Retaining Magnet

Photo

GN 913.6 Steel Set Screws, with Retaining Magnet

Product description

Information

GN 913.6 set screws with retaining magnet, in combination with the steel housing of the screw, form a system that shields and strengthens the magnet for optimal transmission of the magnetic flux onto the magnetic surface.

These set screws are suitable as workpiece stop, with the integrated magnet holding the workpiece in place.

Specification

Screw
Steel

  • Property class 5
  • Zinc plated, blue passivated finish

Magnet material
NdFeBND
Neodymium, iron, boron
Temperature resistant up to 176 °F (80 °C)


RoHS

On request

Other lenghts

Technical drawing

3D
Hide technical drawing
GN 913.6 Steel Set Screws, with Retaining Magnet sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d*
Thread
Nominal length l -0.04A/F
in mm
Nominal magnetic forces
M 60.470.630.790.981.1830.56 lbf (2.5 N)
M 80.630.790.981.181.5741.57 lbf (7 N)
M 100.790.981.181.571.9752.47 lbf (11 N)
M 120.981.181.571.972.3663.82 lbf (17 N)
M 161.181.571.972.363.1587.87 lbf (35 N)
*Thread is nut compatible

Build & Price

3D Product Configurator
Thread d
Length l
Magnet material

Selected Part

Total US Dollars (net)
$6.76
In Stock: 128
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249$6.76
250499$6.19
500999$5.63
≥ 1000$5.07
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.003 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.