GN 917.1 Double Cam Levers Stainless Steel

Photo

GN 917.1 Stainless Steel Double Cam Levers
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Double cam levers GN 917.1 are used for repositioning and clamping.

The eccentric cam has the advantage that the clamping force remains constant in every position of movement. It is also self-locking.

Dimension b2 is made to match the head size of eye bolts DIN 444 and eye nuts GN 444.2 respectively.

Hubs with eccentric cam, see GN 919.

Specification

Lever body
Stainless steel AISI 304
Shot-blasted finish


King pin
Stainless steel AISI 420
Tempered


Circlip DIN 471
Stainless steel AISI 301


Handle sleeve
Plastic

  • Red, oil resistant
  • Temperature resistant up to 140 °F (60 °C)

RoHS

Technical drawing

3D
Hide technical drawing
GN 917.1 Stainless Steel Double Cam Levers sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
db1b2h1h2h3lr1r2s
Stroke
cam
r2 - h3
Total
stroke
0.310.510.350.770.550.474.490.680.830.150.36
0.390.670.470.970.670.595.430.851.040.190.45
0.470.790.551.250.830.716.181.101.350.250.64

Build & Price

3D Product Configurator
Diameter d
Width b1

Selected Part

Total US Dollars (net)
$96.76
In Stock: 6
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$96.76
2549$88.69
5099$80.63
≥ 100$72.57
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.189 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 917.1-8-13GN 917.1-10-17GN 917.1-12-20

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.