EN 932 Ledge Handles with Snap Latch / Cam Lock Technopolymer Plastic, Ergostyle®

Photo

EN 932 Technopolymer Plastic Ledge Handles with Snap Latch / Cam Lock, Ergostyle® Type: S - Without lock, only snap-in lock
ELESA original design
code: ESC
ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

Ledge handles with snap latch or cam lock EN 932 are very easy to mount. Handle and snap latch / cam lock are integrated in a single component. Also, the handle and therefore the door is side mounted in the locking section.

The key is turned by 180° and may be inserted or pulled off in both end positions.

Types with a standard lock allow every lock to be opened with the same key. For the types with different lock, there are more than 200 different lock variants.

Two keys are supplied with the designs with lock (Type SCE and Type SCU).

Specification

Housing
Plastic
Technopolymer

  • Handle part
    Polyamide PA
  • Latching part
    Polyacetal POM
  • Temperature resistant up to 140 °F (60 °C)
  • Black, matte finish

Lock mechanism
Zinc die-cast nickel plated


Key
Brass, nickel plated, with plastic hand piece


Latch arm
Steel
Zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
EN 932 Technopolymer Plastic Ledge Handles with Snap Latch / Cam Lock, Ergostyle® sketch

Part Options / Table

Type

SWithout lock, only snap-in lock
SCEWith lock (keyed alike)
SCUWith lock (keyed differently)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1dh1h2h3l2l3l4l5l6m1m2m3
3.540.241.220.280.202.851.140.980.280.982.830.531.59

Build & Price

3D Product Configurator
Length l1
Type

Selected Part

Total US Dollars (net)
$23.72
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$23.72
10249$22.86
250499$21.57
≥ 500$19.41
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.235 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.