GN 992.5 Threaded Tube Ends Stainless Steel, Round or Square Type

Threaded Tube Ends GN 992.5: Stainless Steel, Round or Square Type
Bildzuordnung: D - For round tubes
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Threaded tube ends GN 992.5 are inserted in the tube with the use of a mallet. The lamellas bridge an inner diameter tolerance in either round or square tube of ± 0.5 mm. This enables the installation of threaded studs in tubes, e.g. to accommodate threaded leveling feet.

The dimensions are based on GN 990 construction tubings, however a check of the tolerance position of the tube is recommended.

Specification

Stainless steel AISI 303


RoHS

Hide technical drawing
GN 992.5 Stainless Steel Threaded Tube Ends, Round or Square Type sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Outer Ø
for round tube
s
Outer square
for square tube
d2l1l2l3 +0.02For GN 990
construction tubing
D 20V 20M 8-1.160.100.630.08D20 / V20
D 25V 25M 8M 101.160.100.630.08D25 / V25
D 30V 30M 8M 101.160.100.710.08D30 / V30
D 40V 40M 10M 121.320.100.940.12D40 / V40
D 50V 50M 12M 161.480.101.180.12D50 / V50

Build & Price

Outer diameter d1 (round tube)
Outer square s (square tube)
Thread d2
Outer diameter d1 (round tube)
Outer square s (square tube)
Thread d2

Selected Part

Total (net)
US$18.67
In Stock: 1
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$18.67
5099US$17.12
100249US$15.56
≥ 250US$14.00
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.062 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 992.5-D20-M8GN 992.5-V20-M8GN 992.5-D25-M8GN 992.5-V25-M8GN 992.5-D25-M10GN 992.5-V25-M10GN 992.5-D30-M8GN 992.5-V30-M8GN 992.5-D30-M10GN 992.5-V30-M10GN 992.5-D40-M10GN 992.5-V40-M10GN 992.5-D40-M12GN 992.5-V40-M12GN 992.5-D50-M12GN 992.5-V50-M12GN 992.5-D50-M16GN 992.5-V50-M16

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback