GN 99.5 Clamp Nuts Steel, Tapped Type

Photo

GN 99.5 Steel Clamp Nuts, Tapped Type

Product description

Information

Latest production techniques make these clamp nuts GN 99.5 an extremely good value.

Specification

Body
Steel, zinc plated, blue passivated finish


Clamp arm
Butt-welded to tapped hub


RoHS

On request

Special inch and metric bores or threads

Technical drawing

3D
Hide technical drawing
GN 99.5 Steel Clamp Nuts, Tapped Type sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1d2d3h1h2l2
2.48M 80.630.390.491.202.36
3.15M 100.790.470.591.462.99
3.94M 120.980.550.751.813.74
4.92M 161.260.710.982.304.69
6.30M 201.570.791.222.875.98

Build & Price

3D Product Configurator
Lever length l1
Thread d1

Selected Part

Total US Dollars (net)
$4.51
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$4.51
100249$4.13
250499$3.76
≥ 500$3.38
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.086 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.