FKZS Fluted Star Knobs Plastic, with Steel Threaded Stud

Photo

 FKZS Plastic Fluted Star Knobs, with Steel Threaded Stud

Product description

Information

Fluted star knobs FKZS have a unique and comfortable grip.

Specification

  • Fluted star knob
    Plastic, polypropylene (PP)
    • Temperature resistant up to 150 °F (66 °C)
    • Black, textured finish

  • Threaded stud
    Steel, zinc plated

RoHS

On request

Additional thread sizes and stud lengths

Technical drawing

3D
Hide technical drawing
 FKZS Plastic Fluted Star Knobs, with Steel Threaded Stud sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2Length±0.06d3h1h2
min.
1.381/4 x 20-0.500.690.860.41
1.381/4 x 205/16 x 181.000.690.860.41
1.755/16 x 183/8 x 160.751.061.220.66

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Length l

Selected Part

Total US Dollars (net)
$1.84
In Stock: 416
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$1.84
100249$1.68
250499$1.53
≥ 500$1.38
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
FKZS-1.38-1/4x20-0.50FKZS-1.38-1/4x20-1.00FKZS-1.38-5/16x18-1.00FKZS-1.75-5/16x18-0.75FKZS-1.75-3/8x16-0.75