GLRSW Spherical Plain Bearings Stainless Steel, Series "K", with Outer Ring

Photo

 GLRSW Stainless Steel Spherical Plain Bearings, Series "K", with Outer Ring
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GLRSW spherical plain bearings are for use at lower revolutions with higher dynamic pressure and tension loads in corrosive environments and they are maintenance-free.

Specification

Outer ring
Stainless steel AISI 303
Turned from solid bar


Bearing socket
Special high-strength bronze CuSn8
With PTFE insert


Internal ring
Steel 100Cr6
Hardened, ground, polished, hard chrome plated


RoHS

Technical drawing

3D
Hide technical drawing
 GLRSW Stainless Steel Spherical Plain Bearings, Series "K", with Outer Ring sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
d2b1b2d3w
Max. tilting angle
Static load
Co
Dynamic load#
C
0.200.630.310.240.3013°2810 lbf (12.5 kN)1686 lbf (7.5 kN)
0.240.710.350.270.3513°3485 lbf (15.5 kN)2091 lbf (9.3 kN)
0.310.870.470.350.4114°6250 lbf (27.8 kN)3754 lbf (16.7 kN)
0.391.020.550.410.5113°8768 lbf (39 kN)5261 lbf (23.4 kN)
0.471.180.630.470.6113°11982 lbf (53.3 kN)7194 lbf (32 kN)
0.551.340.750.530.6616°15692 lbf (69.8 kN)9419 lbf (41.9 kN)
0.631.500.830.590.7615°19738 lbf (87.8 kN)11847 lbf (52.7 kN)
0.711.650.910.650.8615°23897 lbf (106.3 kN)14343 lbf (63.8 kN)
0.791.810.980.710.9614°29270 lbf (130.2 kN)17558 lbf (78.1 kN)
0.871.971.100.791.0215°36419 lbf (162 kN)21851 lbf (97.2 kN)
0.982.201.220.871.1715°45749 lbf (203.5 kN)252011 lbf (1121 kN)
1.182.601.460.981.3717°63104 lbf (280.7 kN)37858 lbf (168.4 kN)
1.383.071.691.101.4819°77065 lbf (342.8 kN)46243 lbf (205.7 kN)
1.573.431.931.381.7416°111325 lbf (495.2 kN)66791 lbf (297.1 kN)

Build & Price

3D Product Configurator
Bore d1
Outside diameter d2

Selected Part

Total US Dollars (net)
$25.19
In Stock: 10
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$25.19
5099$23.09
100249$21.00
≥ 250$18.90
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.