The searched standard part number is no longer valid. Your search was automatically changed to the new standard part number.

GN 648.8 Spherical Plain Bearings Steel

Photo

GN 648.8 Steel Spherical Plain Bearings Type: W - Steel PTFE / steel, self lubricated
Type: W - Steel PTFE / steel, self lubricated
GN 648.8 Steel Spherical Plain Bearings Type: W - Steel PTFE / steel, self lubricated GN 648.8 Steel Spherical Plain Bearings Type: N - Bronze / steel, lubrication possible

Product description

Information

Spherical plain bearings GN 648.8 are integrated in the rod end bearings GN 648.1 and GN 648.2 .

Specification

Pairings

  • Type N (lubrication possible)
    Bearing socket
    Bronze, CuSn8

Internal ring
Steel 100Cr6
Hardened, ground, polished

  • Type W (self-lubricating)
    Bearing socket
    Steel, zinc plated
    With PTFE insert

Internal ring
Steel, 100Cr6
Hardened, ground, polished


RoHS

Technical drawing

3D
Hide technical drawing
GN 648.8 Steel Spherical Plain Bearings sketch

Part Options / Table

Type (Pairings)

NBronze / steel, lubrication possible
WSteel PTFE / steel, self lubricated
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 +0.001
Bore
d2 -0.0004b1 -0.008b2w
Max. tilting angle
0.1970.51180.3150.2413°
0.2360.62990.3540.2713°
0.3150.74800.4720.3514°
0.3940.86610.5510.4113°
0.4721.02360.6300.4713°
0.5511.1024*0.7480.5316°
0.6301.25980.8270.5915°
0.7091.37800.9060.6515°
0.7871.57480.9840.7114°
0.8661.65351.1020.7915°
0.9841.85041.2200.8715°
1.1812.16541.4570.9817°

Build & Price

3D Product Configurator
Bore d1
Outside diameter d2
Type


Selected Part

Total US Dollars (net)
$14.12
In Stock: 8
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$14.12
5099$12.95
100249$11.77
≥ 250$10.59
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.019 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.