KHS Knurled Thumb Screws Steel or Stainless Steel

Photo

 KHS Steel or Stainless Steel Knurled Thumb Screws Material: ST - Steel
Material: ST - Steel
 KHS Steel or Stainless Steel Knurled Thumb Screws Material: ST - Steel  KHS Steel or Stainless Steel Knurled Thumb Screws Material: NI - Stainless steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Knurled thumb screws KHS are used for jig and fixture work.

Specification

  • SteelST 12L14
    • Blackened finish
    • Not hardened

  • Stainless steelNI AISI 303

RoHS

Technical drawing

3D
Hide technical drawing
 KHS Steel or Stainless Steel Knurled Thumb Screws sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2Length lk
0.6310 x 321.502.00-0.19
0.6310 x 241.502.00-0.19
0.691/4 x 201.502.50-0.22
0.755/16 x 181.752.253.000.25
0.883/8 x 162.002.503.000.31
1.001/2 x 133.00--0.38

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Length l
Material


Selected Part

Total US Dollars (net)
$2.75
In Stock: 71
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$2.75
100249$2.52
250499$2.29
≥ 500$2.06
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.012 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
KHS-0.63-10x32-1.50-STKHS-0.63-10x32-1.50-NIKHS-0.63-10x32-2.00-STKHS-0.63-10x32-2.00-NIKHS-0.63-10x24-1.50-STKHS-0.63-10x24-1.50-NIKHS-0.63-10x24-2.00-STKHS-0.63-10x24-2.00-NIKHS-0.69-1/4x20-1.50-STKHS-0.69-1/4x20-1.50-NIKHS-0.69-1/4x20-2.50-STKHS-0.69-1/4x20-2.50-NIKHS-0.75-5/16x18-1.75-STKHS-0.75-5/16x18-1.75-NIKHS-0.75-5/16x18-2.25-STKHS-0.75-5/16x18-2.25-NIKHS-0.75-5/16x18-3.00-STKHS-0.75-5/16x18-3.00-NIKHS-0.88-3/8x16-2.00-STKHS-0.88-3/8x16-2.00-NIKHS-0.88-3/8x16-2.50-STKHS-0.88-3/8x16-2.50-NIKHS-0.88-3/8x16-3.00-STKHS-0.88-3/8x16-3.00-NIKHS-1.00-1/2x13-3.00-STKHS-1.00-1/2x13-3.00-NI