KN Knurled Nuts Steel

Photo

 KN Steel Knurled Nuts

Product description

Information

KN knurled nuts are used primarily in the construction of jigs, fixtures and other special tooling.

Specification

Low carbon steel

  • Hardened
  • Black oxide finish

RoHS

Technical drawing

3D
Hide technical drawing
 KN Steel Knurled Nuts sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d2d1
Thread
d3d4bt
1.133/8 x 160.2571.000.440.22
1.131/2 x 130.2571.000.440.22
1.385/8 x 110.2571.000.440.25

Build & Price

3D Product Configurator
Diameter d2
Thread d1

Selected Part

Total US Dollars (net)
$4.07
In Stock: 148
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$4.07
100249$3.73
250499$3.40
≥ 500$3.06
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.087 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.