Part Options / Table
Type
ST Steel
STP Steel with thread locking patch
Show / Hide columns
Part Number d1 d2 l1 d3 l2 l3 l4 l5 A/F Spring load ≈
Initial
End
0.16
0.25
0.31
0.38
1/4 x 20
3/8 x 16
1/2 x 13
5/8 x 11
0.75
1.13
1.25
1.50
1.88
2.00
2.11
3.05
0.09
0.14
0.19
0.20
0.30
0.38
0.40
0.50
0.56
0.75
1.00
0.50
0.75
0.80
1.00
1.25
1.31
2.00
0.13
0.40
0.50
0.56
0.75
0.88
1.00
0.25
0.38
0.50
0.62
0.12 lbf (0.53 N)
0.50 lbf (2.22 N)
0.25 lbf (1.11 N)
0.75 lbf (3.34 N)
1.00 lbf (4.45 N)
0.50 lbf (2.22 N)
2.50 lbf (11.12 N)
1.25 lbf (5.56 N)
3.75 lbf (16.68 N)
2.00 lbf (8.9 N)
5.00 lbf (22.24 N)
3TRS1 0.16 1/4 x 20 0.75 0.09 0.20 0.50 - 0.40 0.25 0.12 lbf (0.53 N) 0.50 lbf (2.22 N)
3TRS16 0.16 1/4 x 20 0.75 0.09 0.20 0.50 - 0.40 0.25 0.12 lbf (0.53 N) 0.50 lbf (2.22 N)
3TRS2 0.16 1/4 x 20 1.25 0.09 0.38 0.80 - 0.50 0.25 0.50 lbf (2.22 N) 2.50 lbf (11.12 N)
3TRS26 0.16 1/4 x 20 1.25 0.09 0.38 0.80 - 0.50 0.25 0.50 lbf (2.22 N) 2.50 lbf (11.12 N)
6TRS3 0.25 3/8 x 16 1.13 0.14 0.30 0.75 0.13 0.56 0.38 0.25 lbf (1.11 N) 1.25 lbf (5.56 N)
6TRS36 0.25 3/8 x 16 1.13 0.14 0.30 0.75 0.13 0.56 0.38 0.25 lbf (1.11 N) 1.25 lbf (5.56 N)
6TRS4 0.25 3/8 x 16 2.00 0.14 0.56 1.31 0.13 0.75 0.38 0.75 lbf (3.34 N) 3.75 lbf (16.68 N)
6TRS46 0.25 3/8 x 16 2.00 0.14 0.56 1.31 0.13 0.75 0.38 0.75 lbf (3.34 N) 3.75 lbf (16.68 N)
8TRS5 0.31 1/2 x 13 1.50 0.19 0.40 1.00 0.13 0.75 0.50 0.50 lbf (2.22 N) 2.00 lbf (8.9 N)
8TRS56 0.31 1/2 x 13 1.50 0.19 0.40 1.00 0.13 0.75 0.50 0.50 lbf (2.22 N) 2.00 lbf (8.9 N)
8TRS6 0.31 1/2 x 13 2.11 0.19 0.75 1.25 0.13 1.00 0.50 1.00 lbf (4.45 N) 5.00 lbf (22.24 N)
8TRS66 0.31 1/2 x 13 2.11 0.19 0.75 1.25 0.13 1.00 0.50 1.00 lbf (4.45 N) 5.00 lbf (22.24 N)
10TRS7 0.38 5/8 x 11 1.88 0.19 0.50 1.25 0.13 0.88 0.62 0.75 lbf (3.34 N) 2.50 lbf (11.12 N)
10TRS76 0.38 5/8 x 11 1.88 0.19 0.50 1.25 0.13 0.88 0.62 0.75 lbf (3.34 N) 2.50 lbf (11.12 N)
10TRS8 0.38 5/8 x 11 3.05 0.19 1.00 2.00 0.13 1.00 0.62 1.00 lbf (4.45 N) 5.00 lbf (22.24 N)
10TRS86 0.38 5/8 x 11 3.05 0.19 1.00 2.00 0.13 1.00 0.62 1.00 lbf (4.45 N) 5.00 lbf (22.24 N)
Filter combination produces no result.
Show / Hide columns
Inch
d1 d2 l1 d3 l2 l3 l4 l5 A/F Spring load ≈
Initial
End
0.16*
0.25
0.31
0.38
1/4 x 20
3/8 x 16
1/2 x 13
5/8 x 11
0.75
1.13
1.25
1.50
1.88
2.00
2.11
3.05
0.09
0.14
0.19
0.20
0.30
0.38
0.40
0.50
0.56
0.75
1.00
0.50
0.75
0.80
1.00
1.25
1.31
2.00
0.13
0.40
0.50
0.56
0.75
0.88
1.00
0.25
0.38
0.50
0.62
0.12 lbf (0.53 N)
0.50 lbf (2.22 N)
0.25 lbf (1.11 N)
0.75 lbf (3.34 N)
1.00 lbf (4.45 N)
0.50 lbf (2.22 N)
2.50 lbf (11.12 N)
1.25 lbf (5.56 N)
3.75 lbf (16.68 N)
2.00 lbf (8.9 N)
5.00 lbf (22.24 N)
0.16* 1/4 x 20 0.75 0.09 0.20 0.50 - 0.40 0.25 0.12 lbf (0.53 N) 0.50 lbf (2.22 N)
0.16* 1/4 x 20 1.25 0.09 0.38 0.80 - 0.50 0.25 0.50 lbf (2.22 N) 2.50 lbf (11.12 N)
0.25 3/8 x 16 1.13 0.14 0.30 0.75 0.13 0.56 0.38 0.25 lbf (1.11 N) 1.25 lbf (5.56 N)
0.25 3/8 x 16 2.00 0.14 0.56 1.31 0.13 0.75 0.38 0.75 lbf (3.34 N) 3.75 lbf (16.68 N)
0.31 1/2 x 13 1.50 0.19 0.40 1.00 0.13 0.75 0.50 0.50 lbf (2.22 N) 2.00 lbf (8.9 N)
0.31 1/2 x 13 2.11 0.19 0.75 1.25 0.13 1.00 0.50 1.00 lbf (4.45 N) 5.00 lbf (22.24 N)
0.38 5/8 x 11 1.88 0.19 0.50 1.25 0.13 0.88 0.62 0.75 lbf (3.34 N) 2.50 lbf (11.12 N)
0.38 5/8 x 11 3.05 0.19 1.00 2.00 0.13 1.00 0.62 1.00 lbf (4.45 N) 5.00 lbf (22.24 N)
Filter combination produces no result.
* No thread relief
Build & Price
3D Product Configurator
Pin diameter d1
Thread d2
Length l1
Type
Pin diameter d1
Thread d2
Length l1
Type
Selected Part
Part Number
Total US Dollars (net)
$11.32
In Stock: 190
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 99 $11.32
100 249 $10.37
250 499 $9.43
≥ 500 $8.49
Prop 65: Not compliant
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS (R estriction o f (the use of certain) h azardous s ubstances)).
Weight: 0.012 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.