LRSP Hand Retractable Spring Plungers Steel, Lock-Out, with Knurled Handle

Photo

 LRSP Steel Hand Retractable Spring Plungers, Lock-Out, with Knurled Handle Type: ST - Steel
Type: ST - Steel
 LRSP Steel Hand Retractable Spring Plungers, Lock-Out, with Knurled Handle Type: ST - Steel  LRSP Steel Hand Retractable Spring Plungers, Lock-Out, with Knurled Handle Type: STP - Steel with thread locking patch

Product description

Information

Hand retractable spring plungers LRSP have a lock-out feature where the pin is required to stay in the retracted position for an extended period of time. Lift up and turn the knurled knob 90 degrees for it to be placed in the retracted position.

Specification

Threaded body
Low carbon steel, zinc plated


Plunger pin
Case-hardened steel, zinc plated


Spring
Steel


RoHS

Technical drawing

3D
Hide technical drawing
 LRSP Steel Hand Retractable Spring Plungers, Lock-Out, with Knurled Handle sketch

Part Options / Table

Type

STSteel
STPSteel with thread locking patch
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3l1l2l3l4Spring load ≈
Initial

End
0.1231/4 x 200.5000.5000.130.3130.191.00 lbf (4.45 N)4.00 lbf (17.79 N)
0.1545/16 x 180.6250.6250.190.3750.251.00 lbf (4.45 N)5.00 lbf (22.24 N)
0.1853/8 x 160.7500.7500.220.5000.311.00 lbf (4.45 N)8.00 lbf (35.58 N)
0.2481/2 x 131.0000.8750.250.6250.381.00 lbf (4.45 N)10.00 lbf (44.48 N)

Build & Price

3D Product Configurator
Pin diameter d1
Thread d2
Type


Selected Part

Total US Dollars (net)
$6.67
In Stock: 7623
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$6.67
100249$6.12
250499$5.56
≥ 500$5.00
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.017 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.