SPSSNL Spring Plungers Stainless Steel, with Stainless Steel Nose Pin, with Internal Hex

Photo

 SPSSNL Stainless Steel Spring Plungers, with Stainless Steel Nose Pin, with Internal Hex Identification: N - With locking element
Identification: N - With locking element
 SPSSNL Stainless Steel Spring Plungers, with Stainless Steel Nose Pin, with Internal Hex Identification: N - With locking element  SPSSNL Stainless Steel Spring Plungers, with Stainless Steel Nose Pin, with Internal Hex Identification: A - Without locking element
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Spring plungers SPSSNL have a multitude of uses in fixtures, jigs, dies, as detents and in other tooling applications. They give sure and positive spring tension. End spring loads shown are with plunger end halfway telescoped.

The locking element is supplied as either a patch or pellet and is not recommended for use in aluminum applications.

Specification

  • Housing / nose pin / spring
    Stainless steel AISI 303

RoHS

Technical drawing

3D
Hide technical drawing
 SPSSNL Stainless Steel Spring Plungers, with Stainless Steel Nose Pin, with Internal Hex sketch

Part Options / Table

Type

BNStainless steel, standard spring load
BSNStainless steel, high spring load

Identification

AWithout locking element
NWith locking element
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Type BN

Type BSN
d2Length lw
Compression
Spring load ≈
Standard (Type BN)
Initial


End
Spring load ≈
High (Type BSN)
Initial


End
6 x 32*6 x 32*0.0450.5300.0600.50 lbf (2.22 N)1.50 lbf (6.67 N)1.50 lbf (6.67 N)4.50 lbf (20.02 N)
-6 x 32*0.0450.3800.060--1.00 lbf (4.44 N)1.60 lbf (7.12 N)
8 x 32*8 x 32*0.0700.6250.0930.70 lbf (3.11 N)2.30 lbf (10.23 N)2.70 lbf (12.01 N)7.30 lbf (32.47 N)
10 x 32*10 x 32*0.0930.7500.1251.30 lbf (5.78 N)2.70 lbf (12.01 N)2.90 lbf (12.89 N)11.10 lbf (49.38 N)
-1/4 x 200.1190.7500.125--2.00 lbf (8.89 N)9.00 lbf (40.03 N)
1/4 x 201/4 x 200.1191.0000.1871.00 lbf (4.44 N)4.00 lbf (17.79 N)3.00 lbf (13.34 N)13.00 lbf (57.83 N)
1/4 x 281/4 x 280.1191.0000.1871.00 lbf (4.44 N)4.00 lbf (17.79 N)3.00 lbf (13.34 N)13.00 lbf (57.83 N)
5/16 x 185/16 x 180.1351.0000.1871.50 lbf (6.67 N)4.50 lbf (20.02 N)3.00 lbf (13.34 N)15.00 lbf (66.72 N)
3/8 x 163/8 x 160.1861.1250.1872.80 lbf (12.45 N)7.20 lbf (32.03 N)5.50 lbf (24.46 N)14.50 lbf (64.5 N)
1/2 x 131/2 x 130.2481.2500.2502.70 lbf (12.01 N)9.30 lbf (41.37 N)6.60 lbf (29.35 N)17.40 lbf (77.4 N)
5/8 x 11-0.3101.5000.3123.50 lbf (15.56 N)10.50 lbf (46.71 N)--
1 x 8-0.4982.4100.5004.00 lbf (17.79 N)31.00 lbf (137.89 N)--
* These sizes come with a nylon patch instead of a nylon locking element

Build & Price

3D Product Configurator
Thread d1 (Type BN)
Thread d1 (Type BSN)
End spring load in N (Type BN)
End spring load in N (Type BSN)
Type


Identification


Selected Part

Total US Dollars (net)
$8.66
In Stock: 15
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$8.66
100249$7.94
250499$7.22
≥ 500$6.50
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.005 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
SPSSNL-6x32-6.67-BN-ASPSSNL-6x32-20.02-BSN-ASPSSNL-6x32-6.67-BN-NSPSSNL-6x32-20.02-BSN-NSPSSNL-6x32-7.12-BSN-ASPSSNL-6x32-7.12-BSN-NSPSSNL-8x32-10.23-BN-ASPSSNL-8x32-32.47-BSN-ASPSSNL-8x32-10.23-BN-NSPSSNL-8x32-32.47-BSN-NSPSSNL-10x32-12.01-BN-ASPSSNL-10x32-49.38-BSN-ASPSSNL-10x32-12.01-BN-NSPSSNL-10x32-49.38-BSN-NSPSSNL-1/4x20-40.03-BSN-ASPSSNL-1/4x20-40.03-BSN-NSPSSNL-1/4x20-17.79-BN-ASPSSNL-1/4x20-57.83-BSN-ASPSSNL-1/4x20-17.79-BN-NSPSSNL-1/4x20-57.83-BSN-NSPSSNL-1/4x28-17.79-BN-ASPSSNL-1/4x28-57.83-BSN-ASPSSNL-1/4x28-17.79-BN-NSPSSNL-1/4x28-57.83-BSN-NSPSSNL-5/16x18-20.02-BN-ASPSSNL-5/16x18-66.72-BSN-ASPSSNL-5/16x18-20.02-BN-NSPSSNL-5/16x18-66.72-BSN-NSPSSNL-3/8x16-32.03-BN-ASPSSNL-3/8x16-64.50-BSN-ASPSSNL-3/8x16-32.03-BN-NSPSSNL-3/8x16-64.50-BSN-NSPSSNL-1/2x13-41.37-BN-ASPSSNL-1/2x13-77.40-BSN-ASPSSNL-1/2x13-41.37-BN-NSPSSNL-1/2x13-77.40-BSN-NSPSSNL-5/8x11-46.71-BN-ASPSSNL-5/8x11-46.71-BN-NSPSSNL-1x8-137.89-BN-ASPSSNL-1x8-137.89-BN-N