Part Options / Table
Type
A | Without dipstick |
B | With dipstick |
Show / Hide columns
Metric
d1 | d2
Fine thread | d3 | l1 | l2 | l3 |
|
|
|
|
|
|
0.98 | M 14 x 1.5* | - | 0.51 | 0.71 | - |
0.98 | M 18 x 1.5 | 0.16 | 0.51 | 0.71 | 2.83 |
Filter combination produces no result.
*Only available in type A
Build & Price
3D Product Configurator
Selected Part
Total US Dollars (net)
$3.36
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
Min | Max | Price |
1 | 49 | $3.36 |
50 | 99 | $3.08 |
100 | 249 | $2.80 |
≥ 250 | | $2.52 |
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.