TIR T-Bar Knobs Plastic, with Molded-In Thread

Photo

 TIR Plastic T-Bar Knobs, with Molded-In Thread

Product description

Information

The wide surface area of T-bar knobs TIR allow for positive low profile clamping.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Plastic, nylon

  • Operating temperature up to 230 °F (110 °C)
  • Black, matte finish
  • Glass filled
  • Molded-in thread

RoHS

On request

  • Special stud assemblies (glued into place)

Technical drawing

3D
Hide technical drawing
 TIR Plastic T-Bar Knobs, with Molded-In Thread sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length ldh1h2bt
2.24M 61.180.630.590.51
2.24M 81.180.630.590.59

Build & Price

3D Product Configurator
Handle length l
Thread d

Selected Part

Total US Dollars (net)
$2.69
In Stock: 127
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$2.69
100249$2.47
250499$2.25
≥ 500$2.02
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.019 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
TIR-57-M6TIR-57-M8