TSPS Toggle Pads Stainless Steel

Photo

 TSPS Stainless Steel Toggle Pads Pad material: NI - Stainless steel
Pad material: NI - Stainless steel
 TSPS Stainless Steel Toggle Pads Pad material: NI - Stainless steel  TSPS Stainless Steel Toggle Pads Pad material: PA - Plastic
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Toogle pads TSPS swivel 10 degrees in any direction which allows automatic seating against the surface of the workpiece when force is applied, thus eliminating clamp slippage.

Specification

Tapped ball socket
Stainless steel AISI 303


Pad

  • Stainless steelNI AISI 303
  • PlasticPA
    White Delrin®

RoHS

Technical drawing

3D
Hide technical drawing
 TSPS Stainless Steel Toggle Pads sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
Length lt
min.
A/FStatic load
Stainless steel pad

Plastic pad
0.631/4 x 200.630.310.505000 lbf (22.24 kN)360 lbf (1.6 kN)
0.695/16 x 180.750.380.567601 lbf (33.81 kN)360 lbf (1.6 kN)
0.753/8 x 160.810.380.638250 lbf (36.7 kN)571 lbf (2.54 kN)
0.881/2 x 130.940.440.758999 lbf (40.03 kN)571 lbf (2.54 kN)
1.005/8 x 111.000.440.8812900 lbf (57.38 kN)1000 lbf (4.45 kN)
1.253/4 x 101.340.631.0617400 lbf (77.4 kN)1299 lbf (5.78 kN)
1.631 x 81.830.811.3824201 lbf (107.65 kN)1569 lbf (6.98 kN)

Build & Price

3D Product Configurator
Diameter d1
Thread d2
Pad material


Selected Part

Total US Dollars (net)
$7.64
In Stock: 43
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249$7.64
250499$7.01
500999$6.37
≥ 1000$5.73
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.