Inch Size, Technopolymer
Plastic Adjustable Levers
With Tapped Insert

EN 500
Elesa® Model MR
wo


RoHS Compliant

 
Specification
Information

Lever and toothed element: Special glass-fiber reinforced technopolymer, black matte finish  
Insert: Black oxide steel, molded into technopolymer plastic toothed element  
Screw: Black zinc-plated steel  
Spring: AISI 302 stainless steel

Call our sales staff for pricing and delivery on your special modification requirements.
Shipping

Elesa® original design technopolymer plastic adjustable levers.  
Particularly suitable when lever turning angle is limited owing to a lack of space.  
To adjust during clamping, lift lever to disengage clamping device toothing and bring back to start position. Releasing the lever, the return spring automatically engages toothing once again.  
Resistant to solvents, oils, grease and other chemical agents. With certain minimum order quantity requirements, levers are available upon request in RAL 2004 orange and RAL 7031 gray.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part No. l1 d1
Tapped
d2 d3 d4 h1 h2 h3 h4 t
min.
2TEA5K
Download the CAD
1.65
(42)
10-24 .47
(12)
.71
(18)
.63
(16)
1.06
(27)
.24
(6)
1.26
(32)
.18
(4.5)
.39
(10)
3TEA5K
Download the CAD
1/4-20
3TEA6K
Download the CAD
2.48
(63)
1/4-20 .59
(15)
.91
(23)
.79
(20)
1.34
(34)
.31
(8)

1.69
(43)

.16
(4)
.51
(13)
5TEA6K
Download the CAD
5/16-18
6TEA7K
Download the CAD
3.15
(80)
3/8-16 .75
(19)
1.10
(28)
.94
(24)
1.65
(42)
.39
(10)
2.13
(54)
.22
(5.5)
.67
(17)
8TEA7K
Download the CAD
1/2-13
8TEA8K
Download the CAD

3.94
(100)

1/2-13

.98
(25)

1.30
(33)
1.22
(31)
1.93
(49)
.47
(12)

2.56
(65)

.22
(5.5)
.79
(20)
10TEA8K
Download the CAD
5/8-11