Inch and Metric Size, Technopolymer Plastic
Push Button Adjustable Levers
With Tapped Insert and Disengaging Locking Mechanism

EN 503.1
Elesa® Model MRX.S
wo


RoHS Compliant

 
 
This line drawing is movable on the page...just click and drag!
Specification
Information
Body and toothed locking element: special glass-fiber reinforced technopolymer, black matte finish  
Insert: AISI 303 stainless steel, molded into toothed locking element  
Fiberglass reinforced technopolymer retaining pin integrally molded with toothed locking element 
Push button: Technopolymer, black matte finish  
Spring: AISI 302 stainless steel

Call our sales staff for pricing and delivery on your special modification requirements.
Shipping
Elesa® original design technopolymer plastic adjustable levers.  
Particularly suitable when lever turning angle is limited owing to a lack of space.  
To adjust during clamping, lift lever to disengage clamping device toothing and bring back to start position. Releasing the lever, the return spring automatically engages toothing once again.  
Push button solution offers absolute electrical insulation for the operator, no visible steel parts subject to rust, and comfortable lever release.  
Resistant to solvents, oils, grease and other chemical agents. With certain minimum order quantity requirements, levers are available upon request in RAL 2004 orange and RAL 7031 gray.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part No. l1 d1
Tapped
d2 d3 d4 h1 h2 h3 h4 t
min.
3TAD4K
Download the CAD
1.65
(42)
1/4-20 .47
(12)
.71
(18)
.63
(16)
1.06
(27)
.24
(6)
1.26
(32)
.14
(3.5)
.39
(10)
5TAD5K
Download the CAD
2.48
(63)
5/16-18 .59
(15)
.91
(23)
.79
(20)
1.34
(34)
.31
(8)
1.69
(43)
.14
(3.5)
.51
(13)
6TAD6K
Download the CAD
3.15
(80)
3/8-16 .75
(19)
1.10
(28)
.94
(24)
1.65
(42)
.39
(10)
2.13
(54)
.18
(4.5)

.67
(17)

Metric Table

Dimensions in:

millimeters
(inches)

Part No. l1 d1
Tapped
d2 d3 d4 h1 h2 h3 h4 t
min.
6NAD4K
Download the CAD
42
(1.65)
M6 x 1.0 12
(.47)
18
(.71)
16
(.63)
27
(1.06)
6
(.24)
32
(1.26)
3.5
(.14)
10
(.39)
8NAD5K
Download the CAD
63
(2.48)
M8 x 1.25 15
(.59)
23
(.91)
20
(.79)
34
(1.34)
8
(.31)
43
(1.69)
3.5
(.14)
13
(.51)
10NAD6K
Download the CAD

80
(3.15)

M10 x 1.5 19
(.75)
28
(1.10)
24
(.94)
42
(1.65)
10
(.39)
54
(2.13)
4.5
(.18)
17
(.67)