Inch and Metric Size, Technopolymer
Push Button Adjustable Levers
With Threaded Stud and Disengaging Locking Mechanism

EN 503.1
Elesa® Model MRX.S-p
wo




RoHS Compliant

 
 
This line drawing is movable on the page...just click and drag!
Specification
Information

Body and toothed locking element: special glass-fiber reinforced technopolymer, black matte finish  
Stud: AISI 303 stainless steel with chamfered flat end
Fiberglass reinforced technopolymer retaining pin integrally molded with toothed locking element  
Push button: Technopolymer, black matte finish  
Spring: AISI 302 stainless steel

Call our sales staff for pricing and delivery on your special modification requirements.
Shipping
Elesa® original design technopolymer plastic adjustable levers.  
Particularly suitable when lever turning angle is limited owing to a lack of space.  
To adjust during clamping, lift lever to disengage clamping device toothing and bring back to start position. Releasing the lever, the return spring automatically engages toothing once again.  
Push button solution offers absolute electrical insulation for the operator, no visible steel parts subject to rust, and comfortable lever release.  
Resistant to solvents, oils, grease and other chemical agents. With certain minimum order quantity requirements, levers are available upon request in RAL 2004 orange and RAL 7031 gray.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part No. l1 d1
Thread
l2
Stud Length
d2 h1 h2 h3 t
min.
h4
3T5000AD4K
Download the CAD
1.65
(42)
1/4-20 .50 .47
(12)

1.06
(27)

.24
(6)
1.26
(32)
.39
(10)
.14
(3.5)
3T75AD4K
Download the CAD
.75
3T1AD4K
Download the CAD
1.00
5T75AD5K
Download the CAD
2.48
(63)
5/16-18 .75 .59
(15)
1.34
(34)
.31
(8)
1.69
(43)
.47
(12)
.14
(3.5)
5T1AD5K
Download the CAD
1.00
5T126AD5K
Download the CAD
1.25
6T1AD6K
Download the CAD
3.15
(80)
3/8-16 1.00 .75
(19)
1.65
(42)
.39
(10)
2.13
(54)
.59
(15)
.18
(4.5)
6T126AD6K
Download the CAD
1.25
6T1500AD6K
Download the CAD
1.50
6T2000AD6K
Download the CAD
2.00
Metric Table

Dimensions in:

millimeters
(inches)

Part No. l1 d1
Thread
l2
Stud Length
d2 h1 h2 h3 t
min.
h4
6N16AD4K
Download the CAD
42
(1.65)
M6 x 1.0 16 12
(.47)
27
(1.06)
6
(.24)

32
(1.26)

10
(.39)
3.5
(.14)
8N20AD5K
Download the CAD
63
(2.48)
M8 x 1.25 20 15
(.59)
34
(1.34)
8
(.31)

43
(1.69)

12
(.47)
3.5
(.14)
10N20AD6K
Download the CAD
80
(3.15)
M10 x 1.5 20 19
(.75)
42
(1.65)
10
(.39)
54
(2.13)
54
(.59)
4.5
(.18)
12N30AD6K
Download the CAD
M12 x 1.75 30