Inch and Metric Size, Technopolymer
Push Button Adjustable Levers
With Threaded Stud and Disengaging Locking Mechanism

EN 503

Elesa® Model MRX.p


RoHS Compliant

 
 
This line drawing is movable on the page...just click and drag!
Specification
Information

Body and toothed locking element: special glass-fiber reinforced technopolymer, black matte finish 
Stud: Zinc-plated steel with chamfered flat end  
Fiberglass reinforced technopolymer retaining pin integrally molded with toothed locking element 
Push button: Technopolymer, black matte finish  
Spring: AISI 302 stainless steel

Call our sales staff for pricing and delivery on your special modification requirements.
Shipping
Elesa® original design technopolymer plastic adjustable levers.  
Particularly suitable when lever turning angle is limited owing to a lack of space.  
To adjust during clamping, lift lever to disengage clamping device toothing and bring back to start position. Releasing the lever, the return spring automatically engages toothing once again.  
Push button solution offers absolute electrical insulation for the operator, no visible steel parts subject to rust, and comfortable lever release.  
Resistant to solvents, oils, grease and other chemical agents. With certain minimum order quantity requirements, levers are available upon request in RAL 2004 orange and RAL 7031 gray.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part No. l1 d1
Thread
l2
Stud Length
d2 h1 h2 h3 h4
2T75CB5K
Download the CAD
1.65
(42)
10-24 .75 .47
(12)
1.06
(27)
.24
(6)
1.26
(32)
.14
(3.5)
1T5000CB5K
Download the CAD
10-32 .50
1T75CB5K
Download the CAD
.75
3T5000CB5K
Download the CAD
1/4-20 .50
3T75CB5K
Download the CAD
.75
3T1CB5K
Download the CAD
1.00
3T1500CB5K
Download the CAD
1.50
3T75CB6K
Download the CAD
2.48
(63)
1/4-20 .75 .59
(15)
1.34
(34)
.31
(8)
1.69
(43)
.14
(3.5)
3T1CB6K
Download the CAD
1.00
3T1500CB6K
Download the CAD
1.50
5T5000CB6K
Download the CAD
5/16-18 .50
5T75CB6K
Download the CAD
.75
5T1CB6K
Download the CAD
1.00
5T126CB6K
Download the CAD
1.25
5T1500CB6K
Download the CAD
1.50
5T2000CB6K
Download the CAD
2.00
Part No. l1 d1
Thread
l2
Stud Length
d2 h1 h2 h3 h4
6T75CB7K
Download the CAD
3.15
(80)
3/8-16 .75 .75
(19)
1.65
(42)
.39
(10)
2.13
(54)
.18
(4.5)
6T1CB7K
Download the CAD
1.00
6T126CB7K
Download the CAD
1.25
6T1500CB7K
Download the CAD
1.50
6T2000CB7K
Download the CAD
2.00
8T126CB7K
Download the CAD
1/2-13 1.25
8T1500CB7K
Download the CAD
1.50
8T2000CB7K
Download the CAD
2.00
8T126CB8K
Download the CAD
3.94
(100)
1/2-13 1.25 .98
(25)
1.93
(49)
.47
(12)
2.56
(65)
.18
(4.5)
8T1500CB8K
Download the CAD
1.50
8T2000CB8K
Download the CAD
2.00
Metric Table

Dimensions in:

millimeters
(inches)

Part No. l1 d1
Thread
l2
Stud Length
d2 h1 h2 h3 h4
6N16CB5K
Download the CAD
42
(1.65)
M6 16 12
(.47)
27
(1.06)
6
(.24)
32
(1.26)
3.5
(.14)
6N20CB5K
Download the CAD
20
6N30CB5K
Download the CAD
30
8N16CB6K
Download the CAD
63
(2.48)
M8 16 15
(.59)
34
(1.34)
8
(.31)
43
(1.69)
3.5
(.14)
8N20CB6K
Download the CAD
20
8N30CB6K
Download the CAD
30
8N40CB6K
Download the CAD
40
8N50CB6K
Download the CAD
50
10N20CB7K
Download the CAD
80
(3.15)
M10 20 19
(.75)
42
(1.65)
10
(.39)
54
(2.13)
4.5
(.18)
10N30CB7K
Download the CAD
30
10N50CB7K
Download the CAD
50
12N30CB7K
Download the CAD
M12 30
12N40CB7K
Download the CAD
40
12N30CB8K
Download the CAD
100
(3.94)
M12 30 25
(.98)
49
(1.93)
12
(.47)
65
(2.56)
4.5
(.18)
12N50CB8K
Download the CAD
50