Inch and Metric Size, Technopolymer
Ergostyle® Flat Push Button Adjustable Levers
With Threaded Stud

EN 600

Elesa® Model ERW.p


RoHS Compliant
 
 
This line drawing is movable on the page...just click and drag!
Specification
Information

Body and toothed element: special glass-fiber reinforced technopolymer, black-gray (RAL 7021) matte finish 
Threaded stud: Steel, zinc plated, blue passivated finish
Spring: AISI 302 stainless steel

Push button: technopolymer plastic, shiny finish
"DOR" = orange (RAL 2004) or
"DSG" = black-gray (RAL 7021)
Optional button colors (all shiny finish):

DGR - Gray RAL 7035
DGB - Yellow RAL 1021
DBL - Blue RAL 5024
DRT - Red RAL 3000


TO ORDER A PART NUMBER WITH A NON STANDARD BUTTON COLOR: Change final suffix of part number to color code above
Example of part number with gray button: 600-30-M5-10-DGR
 
Call our sales staff for pricing and delivery on your special modification requirements.
Shipping

Elesa® original design plastic flat adjustable lever.
EN 600 adjustable levers, like all the products of the Ergostyle® line, are renowned for their style and ergonomical shape.
Like all adjustable levers, they are ideal whenever parts have to be clamped in a confined space or in a particular lever position.
Pulling the lever upward disengages the serrations, allowing it to be swiveled to the ideal clamping position. On releasing the lever, the serrations automatically re-engage.
Resistant to solvents, oils, grease and other chemical agents.
Heat resistant to 130° C (265° F).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number l1 d1
Tapped
l2 d2 d3 h1 h2 h3 h4
Stroke
Orange Button Black Button
600-1.18-10X24-0.50-DOR
Download the CAD
600-1.18-10X24-0.50-DSG
Download the CAD
1.18
(30)
10-24 .50 .47
(12)
.61
(15.5)
1.16
(29.5)
.24
(6)
1.06
(27)
.14
(3.5)
600-1.18-10X24-0.625-DOR
Download the CAD
600-1.18-10X24-0.625-DSG
Download the CAD
.63
600-1.18-10X24-0.75-DOR
Download the CAD
600-1.18-10X24-0.75-DSG
Download the CAD
.75
600-1.18-10X24-1.00-DOR
Download the CAD
600-1.18-10X24-1.00-DSG
Download the CAD
1.00
600-1.18-10X32-0.50-DOR
Download the CAD
600-1.18-10X32-0.50-DSG
Download the CAD
10-32 .50
600-1.18-10X32-0.75-DOR
Download the CAD
600-1.18-10X32-0.75-DSG
Download the CAD
.75
600-1.18-1/4X20-0.50-DOR
Download the CAD
600-1.18-1/4X20-0.50-DSG
Download the CAD
1/4-20 .50
600-1.18-1/4X20-0.625-DOR
Download the CAD
600-1.18-1/4X20-0.625-DSG
Download the CAD
.63
600-1.18-1/4X20-0.75-DOR
Download the CAD
600-1.18-1/4X20-0.75-DSG
Download the CAD
.75
600-1.18-1/4X20-1.00-DOR
Download the CAD
600-1.18-1/4X20-1.00-DSG
Download the CAD
1.00
600-1.18-1/4X20-1.50-DOR
Download the CAD
600-1.18-1/4X20-1.50-DSG
Download the CAD
1.50
600-1.73-10X24-0.50-DOR
Download the CAD
600-1.73-10X24-0.50-DSG
Download the CAD
1.73
(44)
10-24 .50 .47
(12)
.61
(15.5)
1.16
(29.5)
.24
(6)
1.06
(27)
.14
(3.5)
600-1.73-10X24-0.625-DOR
Download the CAD
600-1.73-10X24-0.625-DSG
Download the CAD
.63
600-1.73-10X24-0.75-DOR
Download the CAD
600-1.73-10X24-0.75-DSG
Download the CAD
.75
600-1.73-10X24-1.00-DOR
Download the CAD
600-1.73-10X24-1.00-DSG
Download the CAD
1.00
600-1.73-10X32-0.50-DOR
Download the CAD
600-1.73-10X32-0.50-DSG
Download the CAD
10-32 .50
600-1.73-10X32-0.75-DOR
Download the CAD
600-1.73-10X32-0.75-DSG
Download the CAD
.75
600-1.73-1/4X20-0.50-DOR
Download the CAD
600-1.73-1/4X20-0.50-DSG
Download the CAD
1/4-20 .50
600-1.73-1/4X20-0.625-DOR
Download the CAD
600-1.73-1/4X20-0.625-DSG
Download the CAD
.63
600-1.73-1/4X20-0.75-DOR
Download the CAD
600-1.73-1/4X20-0.75-DSG
Download the CAD
.75
600-1.73-1/4X20-1.00-DOR
Download the CAD
600-1.73-1/4X20-1.00-DSG
Download the CAD
1.00
600-1.73-1/4X20-1.50-DOR
Download the CAD
600-1.73-1/4X20-1.50-DSG
Download the CAD
1.50
Part Number l1 d1
Tapped
l2 d2 d3 h1 h2 h3 h4
Stroke
Orange Button Black Button
600-2.48-1/4X20-0.50-DOR
Download the CAD
600-2.48-1/4X20-0.50-DSG
Download the CAD
2.48
(63)
1/4-20 .50 .47
(12)
.75
(19)
1.48
(37.5)
.31
(8)
1.44
(36.5)
.14
(3.5)
600-2.48-1/4X20-0.625-DOR
Download the CAD
600-2.48-1/4X20-0.625-DSG
Download the CAD
.63
600-2.48-1/4X20-0.75-DOR
Download the CAD
600-2.48-1/4X20-0.75-DSG
Download the CAD
.75
600-2.48-1/4X20-1.00-DOR
Download the CAD
600-2.48-1/4X20-1.00-DSG
Download the CAD
1.00
600-2.48-1/4X20-1.25-DOR
Download the CAD
600-2.48-1/4X20-1.25-DSG
Download the CAD
1.25
600-2.48-1/4X20-1.50-DOR
Download the CAD
600-2.48-1/4X20-1.50-DSG
Download the CAD
1.50
600-2.48-5/16X18-0.50-DOR
Download the CAD
600-2.48-5/16X18-0.50-DSG
Download the CAD
5/16-18 .50
600-2.48-5/16X18-0.625-DOR
Download the CAD
600-2.48-5/16X18-0.625-DSG
Download the CAD
.63
600-2.48-5/16X18-0.75-DOR
Download the CAD
600-2.48-5/16X18-0.75-DSG
Download the CAD
.75
600-2.48-5/16X18-1.00-DOR
Download the CAD
600-2.48-5/16X18-1.00-DSG
Download the CAD
1.00
600-2.48-5/16X18-1.25-DOR
Download the CAD
600-2.48-5/16X18-1.25-DSG
Download the CAD
1.25
600-2.48-5/16X18-1.50-DOR
Download the CAD
600-2.48-5/16X18-1.50-DSG
Download the CAD
1.50
600-2.48-5/16X18-2.00-DOR
Download the CAD
600-2.48-5/16X18-2.00-DSG
Download the CAD
2.00
600-2.48-3/8X16-0.75-DOR
Download the CAD
600-2.48-3/8X16-0.75-DSG
Download the CAD
3/8-16 .75
600-2.48-3/8X16-1.25-DOR
Download the CAD
600-2.48-3/8X16-1.25-DSG
Download the CAD
1.25
Part Number l1 d1
Tapped
l2 d2 d3 h1 h2 h3 h4
Stroke
Orange Button Black Button
600-3.07-3/8X16-0.75-DOR
Download the CAD
600-3.07-3/8X16-0.75-DSG
Download the CAD
3.07
(78)
3/8-16 .75 .47
(12)
.96
(24.5)
1.85
(47)
.47
(12)
1.65
(42)
.14
(3.5)
600-3.07-3/8X16-1.00-DOR
Download the CAD
600-3.07-3/8X16-1.00-DSG
Download the CAD
1.00
600-3.07-3/8X16-1.25-DOR
Download the CAD
600-3.07-3/8X16-1.25-DSG
Download the CAD
1.25
600-3.07-3/8X16-1.50-DOR
Download the CAD
600-3.07-3/8X16-1.50-DSG
Download the CAD
1.50
600-3.07-3/8X16-2.00-DOR
Download the CAD
600-3.07-3/8X16-2.00-DSG
Download the CAD
2.00
600-3.07-3/8X16-2.50-DOR
Download the CAD
600-3.07-3/8X16-2.50-DSG
Download the CAD
2.50
600-3.07-1/2X13-1.50-DOR
Download the CAD
600-3.07-1/2X13-1.50-DSG
Download the CAD
1/2-13 1.25
600-3.07-1/2X13-2.00-DOR
Download the CAD
600-3.07-1/2X13-2.00-DSG
Download the CAD
1.50
600-3.07-1/2X13-2.50-DOR
Download the CAD
600-3.07-1/2X13-2.50-DSG
Download the CAD
2.00
 
Metric Table

Dimensions in:

millimeters
(inches)

Part Number l1 d1
Tapped
l2 d2 d3 h1 h2 h3 h4
Stroke
Orange Button Black Button
600-30-M5-10-DOR
Download the CAD
600-30-M5-10-DGR
Download the CAD
30
(1.18)
M5 x .8 10 12
(.47)
15.5
(.61)
29.5
(1.16)
6
(.24)
27
(1.06)
3.5
(.14)
600-30-M5-16-DOR
Download the CAD
600-30-M5-16-DGR
Download the CAD
16
600-30-M5-20-DOR
Download the CAD
600-30-M5-20-DGR
Download the CAD
20
600-30-M6-10-DOR
Download the CAD
600-30-M6-10-DGR
Download the CAD
M6 x 1.0 10
600-30-M6-16-DOR
Download the CAD
600-30-M6-16-DGR
Download the CAD
16
600-30-M6-20-DOR
Download the CAD
600-30-M6-20-DGR
Download the CAD
20
600-30-M6-25-DOR
Download the CAD
600-30-M6-25-DGR
Download the CAD
25
600-30-M6-30-DOR
Download the CAD
600-30-M6-30-DGR
Download the CAD
30
600-30-M6-40-DOR
Download the CAD
600-30-M6-40-DGR
Download the CAD
40
600-44-M5-10-DOR
Download the CAD
600-44-M5-10-DGR
Download the CAD
44
(1.73)
M5 x .8 10 12
(.47)
15.5
(.61)
29.5
(1.16)
6
(.24)
27
(1.06)
3.5
(.14)
600-44-M5-16-DOR
Download the CAD
600-44-M5-16-DGR
Download the CAD
16
600-44-M5-20-DOR
Download the CAD
600-44-M5-20-DGR
Download the CAD
20
600-44-M6-10-DOR
Download the CAD
600-44-M6-10-DGR
Download the CAD
M6 x 1.0 10
600-44-M6-16-DOR
Download the CAD
600-44-M6-16-DGR
Download the CAD
16
600-44-M6-20-DOR
Download the CAD
600-44-M6-20-DGR
Download the CAD
20
600-44-M6-25-DOR
Download the CAD
600-44-M6-25-DGR
Download the CAD
25
600-44-M6-30-DOR
Download the CAD
600-44-M6-30-DGR
Download the CAD
30
600-44-M6-40-DOR
Download the CAD
600-44-M6-40-DGR
Download the CAD
40
600-44-M6-45-DOR
Download the CAD
600-44-M6-45-DGR
Download the CAD
45
Part Number l1 d1
Tapped
l2 d2 d3 h1 h2 h3 h4
Stroke
Orange Button Black Button
600-63-M6-10-DOR
Download the CAD
600-63-M6-10-DGR
Download the CAD
63
(2.48)
M6 x 1.0 10 19
(.75)
19
(.75)
37.5
(1.48)
8
(.31)
36.5
(1.44)
3.5
(.14)
600-63-M6-16-DOR
Download the CAD
600-63-M6-16-DGR
Download the CAD
16
600-63-M6-20-DOR
Download the CAD
600-63-M6-20-DGR
Download the CAD
20
600-63-M6-25-DOR
Download the CAD
600-63-M6-25-DGR
Download the CAD
25
600-63-M6-30-DOR
Download the CAD
600-63-M6-30-DGR
Download the CAD
30
600-63-M6-35-DOR
Download the CAD
600-63-M6-35-DGR
Download the CAD
35
600-63-M6-40-DOR
Download the CAD
600-63-M6-40-DGR
Download the CAD
40
600-63-M8-16-DOR
Download the CAD
600-63-M8-16-DGR
Download the CAD
M8 x 1.25 16
600-63-M8-20-DOR
Download the CAD
600-63-M8-20-DGR
Download the CAD
20
600-63-M8-25-DOR
Download the CAD
600-63-M8-25-DGR
Download the CAD
25
600-63-M8-30-DOR
Download the CAD
600-63-M8-30-DGR
Download the CAD
30
600-63-M8-35-DOR
Download the CAD
600-63-M8-35-DGR
Download the CAD
35
600-63-M8-40-DOR
Download the CAD
600-63-M8-40-DGR
Download the CAD
40
600-63-M8-45-DOR
Download the CAD
600-63-M8-45-DGR
Download the CAD
45
600-63-M8-50-DOR
Download the CAD
600-63-M8-50-DGR
Download the CAD
50
600-63-M8-60-DOR
Download the CAD
600-63-M8-60-DGR
Download the CAD
60
600-63-M8-70-DOR
Download the CAD
600-63-M8-70-DGR
Download the CAD
70
Part Number l1 d1
Tapped
l2 d2 d3 h1 h2 h3 h4
Stroke
Orange Button Black Button
600-78-M10-20-DOR
Download the CAD
600-78-M10-20-DGR
Download the CAD
78
(3.07)
M10 x 1.5 20 19
(.75)
24.5
(.96)
47
(1.85)
12
(.47)
42
(1.65)
3.5
(.14)
600-78-M10-25-DOR
Download the CAD
600-78-M10-25-DGR
Download the CAD
25
600-78-M10-30-DOR
Download the CAD
600-78-M10-30-DGR
Download the CAD
30
600-78-M10-35-DOR
Download the CAD
600-78-M10-35-DGR
Download the CAD
35
600-78-M10-40-DOR
Download the CAD
600-78-M10-40-DGR
Download the CAD
40
600-78-M10-50-DOR
Download the CAD
600-78-M10-50-DGR
Download the CAD
50
600-78-M10-60-DOR
Download the CAD
600-78-M10-60-DGR
Download the CAD
60
600-78-M10-70-DOR
Download the CAD
600-78-M10-70-DGR
Download the CAD
70
600-78-M12-20-DOR
Download the CAD
600-78-M12-20-DGR
Download the CAD
M12 x 1.75 20
600-78-M12-25-DOR
Download the CAD
600-78-M12-25-DGR
Download the CAD
25
600-78-M12-30-DOR
Download the CAD
600-78-M12-30-DGR
Download the CAD
30
600-78-M12-35-DOR
Download the CAD
600-78-M12-35-DGR
Download the CAD
35
600-78-M12-40-DOR
Download the CAD
600-78-M12-40-DGR
Download the CAD
40
600-78-M12-45-DOR
Download the CAD
600-78-M12-45-DGR
Download the CAD
45
600-78-M12-50-DOR
Download the CAD
600-78-M12-50-DGR
Download the CAD
50
600-78-M12-60-DOR
Download the CAD
600-78-M12-60-DGR
Download the CAD
60
600-78-M12-70-DOR
Download the CAD
600-78-M12-70-DGR
Download the CAD
70
600-78-M12-80-DOR
Download the CAD
600-78-M12-80-DGR
Download the CAD
80