Inch and Metric Size, Threaded Stud Type
Ergostyle® Zinc Die-Cast Adjustable Levers
With Stainless Steel Components
EN 602.1
Elesa® Model ERM.SST-p
GN 300.1
RoHS Compliant
 
These line drawings are movable on the page...just click and drag!
Specification
Information
Handle: Zinc die-cast
Insert & screw: Stainless steel
(American standard 303 series)
Spring: Stainless steel
(American standard 301 series)

Last digit of the Part Number designates color: "K" = "Matte Black Pebbled Finish" electrostatically applied powder coat.

For optional-standard colors "replace" the last digit with the desired "suffix" as listed below:

Orange.............................................................O
Red...................................................................R
Silver................................................................V


TO ORDER A PART NUMBER IN A COLOR OTHER THAN BLACK:
Replace "K" with letter listed in Specification for color of choice.
Example of part number for Orange lever: ________O
 
Call our sales staff for pricing and delivery on your special modification requirements.
Shipping
Adjustable hand levers EN 602 are the result of modern industrial design. All such levers have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position. The insert is connected to the lever via serrations which can be easily be disengaged. Pulling the lever upwards, disengages the serrations, allowing it to be swivelled to the ideal clamping position.
When releasing the lever, the serrations automatically re-engage.
The slightly arched shape of the lever gives the operator a comfortable and safe grip and makes the design more elegant.
Special stud lengths are available upon request.

See our technical section for shaft tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
Black
l1
d1
Thread
l2
Stud Length
d2
d3
h1
h2
h3
h4
1.73
(44)
10-32
.47
.39
(10)
.57
(14.5)
.96
(24.5)
.14
(3.5)
1.18
(30)
.12
(3)
.63
.78
.98
1.26
10-24
.63
1/4-20
.47
.63
.78
.98
1.26
1.57
1.77
Part Number
Black
l1
d1
Thread
l2
Stud Length
d2
d3
h1
h2
h3
h4
2.48
(63)
5/16-18
.63
.53
(13.5)
.71
(18)
1.22
(31)
.14
(3.5)
1.50
(38)
.12
(3)
.78
.98
1.26
1.57
1.77
1.97
2.48
3/8-16
.78
.98
1.26
1.57
Part Number
Black
l1
d1
Thread
l2
Stud Length
d2
d3
h1
h2
h3
h4
3.07
(78)
3/8-16
.78
.63
(16)
.85
(21.5)
1.42
(36)
.14
(3.5)
1.81
(46)
.16
(4)
.98
1.26
1.57
1.77
1.97
2.48
1/2-13
.78
.98
1.26
1.57
1.97
3.74
(95)
1/2-13
.98
.75
(19)
.98
(25)
1.69
(43)
.20
(5)
2.20
(56)
.20
(5)
1.26
1.57
1.77
1.97
2.48
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
Black
l1
d1
Thread
l2
Stud Length
d2
d3
h1
h2
h3
h4
44
(1.73)
M5 x .8
12
10
(.39)
14.5
(.57)
24.5
(.96)
3.5
(.14))
30
(1.18)
3
(.12)
16
20
25
32
40
45
50
M6 x 1.0
12
16
20
25
32
40
45
50
Part Number
Black
l1
d1
Thread
l2
Stud Length
d2
d3
h1
h2
h3
h4
63
(2.48)
M6 x 1.0
16
13.5
(.53)
18
(.71)
31
(1.22)
3.5
(.14)
38
(1.50)
3
(.12)
20
25
32
40
44
50
63
M8 x 1.25
16
20
25
32
40
45
50
63
Part Number
Black
l1
d1
Thread
l2
Stud Length
d2
d3
h1
h2
h3
h4
78
(3.07)
M10 x 1.5
20
16
(.63)
21.5
(.85)
36
(1.42)
3.5
(.14)
46
(1.81)
4
(.16)
25
32
40
45
50
63
80
95
(3.74)
M10 x 1.5
20
19
(.75)
25
(.98)
43
(1.69)
5
(.20)
56
(2.20)
5
(.20)
25
32
40
45
50
63
80
M12 x 1.75
20
25
32
40
45
50
63
80