Inch and Metric Size, Plastic
Ergostyle® Adjustable Levers
With Stainless Steel Components with Tapped Insert

EN 603.1
Elesa® Model ERX.SST





RoHS Compliant
 
 
This line drawing is movable on the page...just click and drag!
Specification
Information

Body and toothed locking element: Special glass-fiber reinforced technopolymer, black matte finish 
Insert: AISI 303 stainless steel with tapped blind hole, molded in.  
Spring: AISI 302 stainless steel
Button: Special glass-fiber reinforced technopolymer, shiny finish
Available
button colors:
Black-gray RAL 7021
Orange RAL 2004

Gray RAL 7035
Yellow RAL 1021
Light Blue RAL 5024
Red RAL 3000

Call our sales staff for pricing and delivery on your special modification requirements.
Shipping
Elesa® original design technopolymer plastic Ergostyle® adjustable lever.  
The slightly arched ergonomic shape of the handle gives the operator a comfortable and safe grip, while the thumb rests naturally on the push button.
Particularly suitable when lever turning angle is limited owing to a lack of space.  
Pulling the lever upward disengages the serrations, allowing it to be swiveled to the ideal clamping position. On releasing the lever, the serrations automatically re-engage.  
Resistant to solvents, oils, grease and other chemical agents.
Heat resistant to 130° C (265° F).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number l1 d1
Tapped
d2 d3 h1 h2 h3 h4
stroke
t min.
Black-Gray Button Orange Button Gray Button Yellow Button Blue Button Red Button
603.1-44-1/4X20-DSG
Download the CAD
603.1-44-1/4X20-DOR
Download the CAD
603.1-44-1/4X20-DGR
Download the CAD
603.1-44-1/4X20-DGB
Download the CAD
603.1-44-1/4X20-DBL
Download the CAD
603.1-44-1/4X20-DRT
Download the CAD
1.73
(44)
1/4-20 .47
(12)
.61
(15.5)
1.16
(29.5)
.24
(6)
1.28
(32.5)
.14
(3.5)
.39
(10)
603.1-63-5/16X18-DSG
Download the CAD
603.1-63-5/16X18-DOR
Download the CAD
603.1-63-5/16X18-DGR
Download the CAD
603.1-63-5/16X18-DGB
Download the CAD
603.1-63-5/16X18-DBL
Download the CAD
603.1-63-5/16X18-DRT
Download the CAD
2.48
(63)
5/16-18 .59
(15)
.75
(19)
1.48
(37.5)
.31
(8)
1.69
(43)
.16
(4)
.51
(13)
603.1-78-3/8X16-DSG
Download the CAD
603.1-78-3/8X16-DOR
Download the CAD
603.1-78-3/8X16-DGR
Download the CAD
603.1-78-3/8X16-DGB
Download the CAD
603.1-78-3/8X16-DBL
Download the CAD
603.1-78-3/8X16-DRT
Download the CAD
3.07
(78)
3/8-16 .75
(19)
.91
(23)
1.85
(47)
.47
(12)
2.13
(54)
.20
(5)

.67
(17)

 
Metric Table

Dimensions in:

millimeters
(inches)

Part Number l1 d1
Tapped
d2 d3 h1 h2 h3 h4
stroke
t min.
Black-Gray Button Orange Button Gray Button Yellow Button Blue Button Red Button
603.1-30-M5-DSG
Download the CAD
603.1-30-M5-DOR
Download the CAD
603.1-30-M5-DGR
Download the CAD
603.1-30-M5-DGB
Download the CAD
603.1-30-M5-DBL
Download the CAD
603.1-30-M5-DRT
Download the CAD
30
(1.18)
M5 x .8 12
(.47)
15.5
(.61)
29.5
(1.16)
6
(.28)
30
(1.18)
3.5
(.14)
6
(.28)
603.1-30-M6-DSG
Download the CAD
603.1-30-M6-DOR
Download the CAD
603.1-30-M6-DGR
Download the CAD
603.1-30-M6-DGB
Download the CAD
603.1-30-M6-DBL
Download the CAD
603.1-30-M6-DRT
Download the CAD
30
(1.18)
M6 x 1.0 12
(.47)
15.5
(.61)
29.5
(1.16)
6
(.28)
30
(1.18)
3.5
(.14)
10
(.39)
603.1-40-M5-DSG
Download the CAD
603.1-40-M5-DOR
Download the CAD
603.1-40-M5-DGR
Download the CAD
603.1-40-M5-DGB
Download the CAD
603.1-40-M5-DBL
Download the CAD
603.1-40-M5-DRT
Download the CAD
44
(1.73)
M5 x .8 12
(.47)
15.5
(.61)
29.5
(1.16)
5
(.24)
32.5
(1.28)
3.5
(.14)
6
(.28)
603.1-40-M6-DSG
Download the CAD
603.1-40-M6-DOR
Download the CAD
603.1-40-M6-DGR
Download the CAD
603.1-40-M6-DGB
Download the CAD
603.1-40-M6-DBL
Download the CAD
603.1-40-M6-DRT
Download the CAD
44
(1.73)
M6 x 1.0 12
(.47)
15.5
(.61)
29.5
(1.16)
5
(.24)
32.5
(1.28)
3.5
(.14)
10
(.39)
603.1-63-M6-DSG
Download the CAD
603.1-63-M6-DOR
Download the CAD
603.1-63-M6-DGR
Download the CAD
603.1-63-M6-DGB
Download the CAD
603.1-63-M6-DBL
Download the CAD
603.1-63-M6-DRT
Download the CAD
63
(2.48)
M6 x 1.0 15
(.59)
19
(.75)
37.5
(1.48)
8
(.31)
43
(1.69)
4
(.16)
12
(.47)
603.1-63-M8-DSG
Download the CAD
603.1-63-M8-DOR
Download the CAD
603.1-63-M8-DGR
Download the CAD
603.1-63-M8-DGB
Download the CAD
603.1-63-M8-DBL
Download the CAD
603.1-63-M8-DRT
Download the CAD
63
(2.48)
M8 x 1.25 15
(.59)
19
(.75)
37.5
(1.48)
8
(.31)
43
(1.69)
4
(.16)
13
(.51)
603.1-78-M8-DSG
Download the CAD
603.1-78-M8-DOR
Download the CAD
603.1-78-M8-DGR
Download the CAD
603.1-78-M8-DGB
Download the CAD
603.1-78-M8-DBL
Download the CAD
603.1-78-M8-DRT
Download the CAD
78
(3.07)
M8 x 1.25 19
(.75)
23
(.91)
47
(1.85)
12
(.47)
54
(2.13)
5
(.20)

13
(.51)

603.1-78-M10-DSG
Download the CAD
603.1-78-M10-DOR
Download the CAD
603.1-78-M10-DGR
Download the CAD
603.1-78-M10-DGB
Download the CAD
603.1-78-M10-DBL
Download the CAD
603.1-78-M10-DRT
Download the CAD
78
(3.07)
M10 x 1.5 19
(.75)
23
(.91)
47
(1.85)
12
(.47)
54
(2.13)
5
(.20)

17
(.67)

603.1-95-M12-DSG
Download the CAD
603.1-95-M12-DOR
Download the CAD
603.1-95-M12-DGR
Download the CAD
603.1-95-M12-DGB
Download the CAD
603.1-95-M12-DBL
Download the CAD
603.1-95-M12-DRT
Download the CAD
95
(3.74)
M12 x 1.75 21.5
(.85)
26.5
(1.04)
54.5
(2.15)
13
(.51)
64.5
(2.54)
4.5
(.18)

20
(.79)

603.1-108-M12-DSG
Download the CAD
603.1-108-M12-DOR
Download the CAD
603.1-108-M12-DGR
Download the CAD
603.1-108-M12-DGB
Download the CAD
603.1-108-M12-DBL
Download the CAD
603.1-108-M12-DRT
Download the CAD
108
(4.25)
M12 x 1.75 25
(.98)
30
(1.18)
54.5
(2.15)
11
(.43)
65.5
(2.58)
4.5
(.18)

20
(.79)