Inch Size, Technopolymer
Ergostyle® Push Button Adjustable Levers
With Tapped Insert

EN 603

Elesa® Model ERX


RoHS Compliant
 
 
This line drawing is movable on the page...just click and drag!
Specification
Information

Body and toothed element: special glass-fiber reinforced technopolymer, black matte finish 
Insert: brass, molded in 
Spring: AISI 302 stainless steel

Push button: "C2" = standard orange RAL 2004 matte finish technopolymer. Optional button colors: C1 - Black RAL 7021
C3 - Gray RAL 7035
C4 - Yellow RAL 1021
C5 - Blue RAL 5024
C6 - Red RAL 3000



TO ORDER A PART NUMBER WITH A BUTTON COLOR OTHER THAN ORANGE: Replace "C2" with letter listed in Specification for color of choice.
Example of part number for black button: 2TCD0K/C1
 
Call our sales staff for pricing and delivery on your special modification requirements.
Shipping
Elesa® original design plastic adjustable lever.  
The slightly arched ergonomic shape of the handle gives the operator a comfortable and safe grip, while the thumb rests naturally on the push button.
Particularly suitable when lever turning angle is limited owing to a lack of space.  
Pulling the lever upward disengages the serrations, allowing it to be swiveled to the ideal clamping position. On releasing the lever, the serrations automatically re-engage.
Resistant to solvents, oils, grease and other chemical agents.
Heat resistant to 130° C (265° F).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part No. l1 d1
Tapped
t min. d3 h3 h1 h2 d2 h4
2TCD0K/C2
Download the CAD
1.73
(44)
10-24 .39
(10)
.61
(15.5)
1.28
(32.5)
1.16
(29.5)
.24
(6)
.47
(12)
.14
(3.5)
1TCD0K/C2
Download the CAD
10-32
3TCD0K/C2
Download the CAD
1/4-20
3TCD1K/C2
Download the CAD
2.48
(63)
1/4-20 .47
(12)
.75
(19)
1.69
(43)
1.48
(37.5)
.31
(8)
.59
(15)
.16
(4)
5TCD1K/C2
Download the CAD
5/16-18 .51
(13)
6TCD2K/C2
Download the CAD
3.07
(78)
3/8-16

.67
(17)

.91
(23)
2.13
(54)
1.85
(47)
.47
(12)
.75
(19)
.20
(5)
8TCD2K/C2
Download the CAD
1/2-13
6TCD3K/C2
Download the CAD
3.74
(95)
3/8-16 .79
(20)
1.04
(26.5)
2.54
(64.5)
2.15
(54.5)
.51
(13)
.85
(21.5)
.20
(5)
8TCD3K/C2
Download the CAD
1/2-13