Inch Size, Technopolymer
Ergostyle® Push Button Adjustable Levers
Threaded Stud Type

EN 603

Elesa® Model ERX.p


RoHS Compliant
 
 
This line drawing is movable on the page...just click and drag!
Specification
Information

Body and toothed element: special glass-fiber reinforced technopolymer, black matte finish  
Stud: zinc-plated steel with chamfered end  
Spring: AISI 302 stainless steel

Push button: "C2" = standard orange RAL 2004 matte finish technopolymer. Optional button colors: C1 - Black RAL 7021
C3 - Gray RAL 7035
C4 - Yellow RAL 1021
C5 - Light Blue RAL 5024
C6 - Red RAL 3000



TO ORDER A PART NUMBER WITH A BUTTON COLOR OTHER THAN ORANGE: Replace "C2" with letter listed in Specification for color of choice.  
Example of part number for black button: 2TCD0K/C1
 
Call our sales staff for pricing and delivery on your special modification requirements.
Shipping
Elesa® original design plastic adjustable lever.  
The slightly arched ergonomic shape of the handle gives the operator a comfortable and safe grip, while the thumb rests naturally on the push button.
Particularly suitable when lever turning angle is limited owing to a lack of space.  
Pulling the lever upward disengages the serrations, allowing it to be swiveled to the ideal clamping position. On releasing the lever, the serrations automatically re-engage.  
Resistant to solvents, oils, grease and other chemical agents.
Heat resistant to 130° C (265° F).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part No. l1 d1
Thread
l2
Stud Length
d3 h3 h1 h2 d2 h4
2T75CD0K/C2
Download the CAD
1.73
(44)
10-24 .75 .61
(15.5)
1.28
(32.5)
1.16
(29.5)
.24
(6)
.47
(12)
.14
(3.5)
1T5000CD0K/C2
Download the CAD
10-32 .50
1T75CD0K/C2
Download the CAD
.75
3T75CD0K/C2
Download the CAD
1/4-20 .75
3T1CD0K/C2
Download the CAD
1.00
5T75CD1K/C2
Download the CAD
2.48
(63)
5/16-18 .75 .75
(19)
1.69
(43)
1.48
(37.5)
.31
(8)
.59
(15)
.16
(4)
5T1CD1K/C2
Download the CAD
1.00
5T126CD1K/C2
Download the CAD
1.25
6T1CD2K/C2
Download the CAD
3.07
(78)
3/8-16 1.00 .91
(23)
2.13
(54)
1.85
(47)
.47
(12)
.75
(19)
.16
(4)
6T126CD2K/C2
Download the CAD
1.25
6T1500CD2K/C2
Download the CAD
1.50