Inch and Metric Size, Threaded Stud Type
Adjustable Clamping Levers
With Stainless Steel Components
GN 101.1

RoHS Compliant
 
Specification
Information
Handle: Zinc die-cast
Insert & screw: Stainless steel
(American standard 303 series)
Spring: Stainless steel
(American standard 301 series)

Last digit of the Part Number designates color: "K" = "Matte Black Pebbled Finish" plastic coated.
For optional-standard colors replace the last digit with the desired "suffix" as listed below:

Orange.............................................................O
Gray.................................................................G
TO ORDER A PART NUMBER IN A COLOR OTHER THAN BLACK:
Replace "K" with letter listed in Specification for color of choice.
Example of part number for Orange lever: 1T12CE5O
 
Call our sales staff for pricing and delivery on your special modification requirements.
Shipping

Adjustable hand levers GN 101.1 are the result of modern industrial design.  
All such levers have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position.
The insert connected to the lever via serrations which can easily be disengaged.
 Pulling the lever upward disengages the serrations, allowing it to be swivelled to the ideal clamping position. On releasing the lever, the serrations automatically re-engage.  
Special colors, threads, and stud lengths are available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
Black
l2
d2
Thread
l1
Stud Length
d3
d1
h1
h2
h3
h4
1.77
(45)
10-32
.47
.39
(10)
.51
(13)
.98
(25)
.18
(4.5)
1.38
(35)
.14
(3.5)
.63
.78
.98
1.26
1/4-20
.47
.63
.78
.98
1.26
1.57
1.77
2.44
(62)
5/16-18
.63
.53
(13.5)
.69
(17.5)
1.22
(31)
.26
(6.5)
1.77
(45)
.16
(4)
.78
.98
1.26
1.57
1.77
1.97
2.48
3/8-16
.78
.98
1.26
1.57
2.91
(74)
3/8-16
.78
.63
(16)
.83
(21)
1.42
(36)
.31
(8)
2.05
(52)
.16
(4)
.98
1.26
1.57
1.77
1.97
2.48
1/2-13
.78
.98
1.26
3.50
(89)
1/2-13
.98
.75
(19)
.94
(24)
1.69
(43)
.43
(11)
2.48
(63)
.16
(4)
1.26
1.57
1.77
1.97
2.48
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
Black
l2
d2
Thread
l1
Stud Length
d3
d1
h1
h2
h3
h4
45
(1.77)
M5 x .8
12
10
(.39)
13
(.51)
25
(.98)
4.5
(.18)
35
(1.38)
3.5
(.14)
16
20
25
32
40
50
M6 x 1.0
12
16
20
25
32
40
50
62
(2.44)
M6 x 1.0
16
13.5
(.53)
17.5
(.69)
31
(1.22)
6.5
(.26)
45
(1.77)
4
(.16)
20
25
32
40
50
63
M8 x 1.25
16
20
25
32
40
50
63
74
(2.91)
M10 x 1.5
20
16
(.63)
21
(.83)
36
(1.42)
8
(.31)
52
(2.05)
4
(.16)
25
32
40
50
63
80
89
(3.50)
M12 x 1.75
25
19
(.75)
24
(.94)
43
(1.69)
11
(.43)
66
(2.48)
4
(.16)
32
40
50
63
80
108
(4.25)
M16 x 2.0
32
23
(.91)
30
(1.18)
50.5
(1.99)
12
(.47)
76
(2.99)
5
(.20)
40
50
63
80