Inch and Metric Size, Tapped or Blind Bore Type
Adjustable Clamping Levers
With Steel Components
GN 101
wo


RoHS Compliant

 
 
This line drawing is movable on the page...just click and drag!
Specification
Information
Handle: Zinc die-cast
Insert, screw and spring: Steel, black oxide finish

Last digit of the Part Number designates color: "K" = "Matte Black Pebbled Finish" plastic coated.
For optional-standard colors replace the last digit with the desired "suffix" as listed below:

Orange.............................................................O
Gray.................................................................G


TO ORDER A PART NUMBER IN A COLOR OTHER THAN BLACK:
Replace "K" with letter listed in Specification for color of choice.
Example of part number for Orange lever: 1TCE0O
 
Call our sales staff for pricing and delivery on your special modification requirements.
Shipping

Adjustable hand levers GN 101 are the result of modern industrial design.  
All such levers have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position. The insert is connected to the lever via serrations which can easily be disengaged.  
Pulling the lever upwards, disengages the serrations, allowing it to be swivelled to the ideal clamping position. When releasing the lever, the serrations automatically re-engage.  
Special colors, bores, and threads are available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part
Number
Black
I2
d1
Tapped
d2
Blind Bore
d3
d4
h1
h2
h3
h4
t
min
A/F
1.77
(45)
10-32
 
.39
(10)
.51
(14)
.98
(25)
.18
(4.5)
1.38
(35)
.14
(3.5)
.35
(9)
.12
(3.1)
10-24
 
1/4-20
 
 
.250
2.44
(62)
1/4-20
 
.53
(13.5)
.69
(18)
1.22
(31)
.26
(6.5)
1.77
(45)
.16
(4)
.43
(11)
.16
(4.1)
5/16-18
 
 
.250
 
.313
2.91
(74)
5/16-18
 
.63
(16)
.83
(22)
1.42
(36)
.31
(8)
2.05
(52)
.16
(4)
.55
(14)
.16
(4.1)
3/8-16
 
 
.313
 
.375
3.50
(89)
3/8-16
 
.75
(19)
.94
(25)
1.69
(43)
.43
(11)
2.48
(63)
.16
(4)
.67
(17)
.20
(5.1)
1/2-13
 
 
.375
 
.500
4.25
(108)
1/2-13
 
.91
(23)
1.18
(30)
1.99
(50.5)
.47
(12)
2.99
(76)
.20
(5)
.87
(22)
.20
(5.1)
5/8-11
 
 
.500
 
.625
Metric Table

Dimensions in:

millimeters
(inches)

Part
Number
Black
I2
d1
Tapped
d2
Blind Bore
d3
d4
h1
h2
h3
h4
t
min
A/F
45
(1.77)
M4 x .7
 
10
(.39)
13
(.51)
25
(.98)
4.5
(.18)
35
(1.38)
3.5
(.14)
9
(.35)
3.1
(.12)
M5 x .8
 
M6 x 1.0
 
 
5
 
6
62
(2.44)
M6 x 1.0
 
13.5
(.53)
17.5
(.69)
31
(1.22)
6.5
(.26)
45
(1.77)
4
(.16)
11
(.43)
4.1
(.16)
M8 x 1.25
 
 
6
 
8
74
(2.91)
M8 x 1.25
 
16
(.63)
21
(.83)
36
(1.42)
8
(.31)
52
(2.05)
4
(.16)
14
(.55)
4.1
(.16)
M10 x 1.5
 
 
8
 
10
89
(3.50)
M10 x 1.5
 
19
(.75)
24
(.94)
43
(1.69)
11
(.43)
63
(2.48)
4
(.16)
17
(.67)
5.1
(.20)
M12 x 1.75
 
 
10
 
12
108
(4.25)
M12 x 1.75
 
23
(.91)
30
(1.18)
50.5
(1.99)
12
(.47)
76
(2.99)
5
(.20)
22
(.87)
5.1
(.20)
M14 x 2.0
 
M16 x 2.0
 
 
12
 
16