Inch and Metric Size, Threaded Stud Type
Adjustable Clamping Levers
With Steel Components
GN 101
wo
RoHS Compliant
 
 
This line drawing is movable on the page...just click and drag!
Specification
Information
Handle: Zinc die-cast
Threaded insert, screw and spring: Steel, black oxide finish

Last digit of the Part Number designates color: "K" = "Matte Black Pebbled Finish" plastic coated.
For optional-standard colors replace the last digit with the desired "suffix" as listed below:

Orange.............................................................O
Gray.................................................................G
TO ORDER A PART NUMBER IN A COLOR OTHER THAN BLACK:
Replace "K" with letter listed in Specification for color of choice.
Example of part number for Orange lever: 1T10CE0O
 
Call our sales staff for pricing and delivery on your special modification requirements.
Shipping

Adjustable hand levers GN 101 are the result of modern industrial design.  
All such levers have proven to be ideal whenever parts have to be clamped in a confined space or in a particular lever position. The insert is connected to the lever via serrations which can easily be disengaged.  
Pulling the lever upwards, disengages the serrations, allowing it to be swivelled to the ideal clamping position. When releasing the lever, the serrations automatically re-engage.  
Special threads and stud lengths are available upon request. For certain minimum quantities, special colors also available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
Black
l2
d2
Thread
l1
Stud
Length
d3
d1
h1
h2
h3
h4

1.77
(45)

10-32
.39
.39
(10)
.51
(13)
.98
(25)
.18
(4.5)
1.38
(35)
.14
(3.5)
.47
.63
.78
.98
1.26
10-24
.47
.63
.78
.98
1.26
1/4-20
.39
.47
.63
.78
.98
1.26
1.57
1.77
Part Number
Black
l2
d2
Thread
l1
Stud
Length
d3
d1
h1
h2
h3
h4
2.44
(62)
1/4-20
.47
.53
(13.5)
.69
(17.5)
1.22
(31)
.26
(6.5)
1.77
(45)
.16
(4)
.63
.78
.98
5/16-18
.47
.63
.78
.98
1.26
1.57
1.77
1.97
2.48
3/8-16
.63
.78
.98
1.26
1.57
1.77
1.97
2.48
Part Number
Black
l2
d2
Thread
l1
Stud
Length
d3
d1
h1
h2
h3
h4
2.91
(74)
3/8-16
.63
.63
(16)
.83
(21)
1.42
(36)
.31
(8)
2.17
(55)
.16
(4)
.78
.98
1.26
1.57
1.77
1.97
2.48
1/2-13
.63
.78
.98
1.26
1.57
1.77
1.97
Part Number
Black
l2
d2
Thread
l1
Stud
Length
d3
d1
h1
h2
h3
h4
3.50
(89)
3/8-16
.63
.75
(19)
.94
(24)
1.69
(43)
.43
(11)
2.48
(63)
.16
(4)
.78
.98
1.26
1.57
1.77
1.97
2.48
1/2-13
.63
.78
.98
1.26
1.38
1.57
1.77
1.97
2.48
Part Number
Black
l2
d2
Thread
l1
Stud
Length
d3
d1
h1
h2
h3
h4
4.25
(108)
1/2-13
.98
.91
(23)
1.18
(30)
1.99
(50.5)
.47
(12)
2.99
(76)
.20
(5)
1.26
1.57
1.97
2.17
2.48
5/8-11
1.26
1.57
1.97
2.17
2.48
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
Black
l2
d2
Thread
l1
Stud
Length
d3
d1
h1
h2
h3
h4
45
(1.77)
M4 x .7
10
10
(.39)
13
(.51)
25
(.98)
4.5
(.18)
35
(1.38)
3.5
(.14)
12
16
20
25
32
M5 x .8
12
16
20
25
32
40
50
M6 x 1.0
10
12
16
20
25
32
40
45
50
Part Number
Black
l2
d2
Thread
l1
Stud
Length
d3
d1
h1
h2
h3
h4
62
(2.44)
M6 x 1.0
12
13.5
(.53)
17.5
(.69)
31
(1.22)
6.5
(.26)
45
(1.77)
4
(.16)
16
20
25
32
40
50
63
M8 x 1.25
12
16
20
25
32
40
45
50
63
Part Number
Black
l2
d2
Thread
l1
Stud
Length
d3
d1
h1
h2
h3
h4
62
(2.44)
M10 x 1.5
16
13.5
(.53)
17.5
(.69)
31
(1.22)
6.5
(.26)
45
(1.77)
4
(.16)
20
25
32
40
45
50
63
80
Part Number
Black
l2
d2
Thread
l1
Stud
Length
d3
d1
h1
h2
h3
h4
74
(2.91)
M8 x 1.25
16
16
(.63)
21
(.83)
36
(1.42)
8
(.31)
52
(2.05)
4
(.16)
20
25
32
40
45
50
63
80
M10 x 1.5
16
20
25
32
40
45
50
63
80
M12 x 1.75
25
32
40
50
63
80
Part Number
Black
l2
d2
Thread
l1
Stud
Length
d3
d1
h1
h2
h3
h4
89
(3.50)
M10 x 1.5
16
19
(.75)
24
(.94)
43
(1.69)
11
(.43)
63
(2.56)
4
(.16)
20
25
32
40
45
50
63
80
M12 x 1.75
16
20
25
32
35
40
45
50
63
80
M16 x 2.0
25
32
40
50
63
80
Part Number
Black
l2
d2
Thread
l1
Stud
Length
d3
d1
h1
h2
h3
h4
108
(4.25)
M12 x 1.75
25
23
(.91)
30
(1.18)
50.5
(1.99)
12
(.47)
76
(2.99)
5
(.20)
32
40
50
63
80
120
M16 x 2.0
25
32
40
50
63
80
120