Inch and Metric Size, Stainless Steel
Flat Adjustable Levers
Tapped Type
GN 125.5
GN 125.5

RoHS Compliant
GN 125
 
This line drawing is movable on the page...just click and drag!
Specification
Information

Body, arm, and insert: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)
Ball knob: Black phenolic, DIN 319 series
Aluminum disk: Matte anodized finish

Call our sales staff for pricing and delivery on your special modification requirements.
The overall height is reduced to a minimum. The aluminum disk gives these levers a nice appearance.
As all other adjustable levers, they are ideal wherever parts have to be clamped in a confined space, or a particular lever position is required. The threaded insert is connected with the hub via serrations which can be dis engaged.
Pulling the lever upward disengages the serrations, and the lever can be swivelled to the most convenient clamping position. On releasing the lever, it will automatically re-engage.
For certain minimum quantities, special plain blind bores, through bores, threads and threaded through bores are available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
d1
d2
Thread
d3
d4
d5
h1
h2
h3
h4
h5
l
t min
Straight
Angled
1.26
(32)
1/4-20
.53
(13.5)
.31
(8)
.79
(20)
.81
(20.5)
.06
(1.5)
.49
(12.5)
1.42
(36)
.16
(4)
3.94
(100)
.43
(11)
5/16-18
1.42
(36)
5/16-18
.63
(16)
.39
(10)
.98
(25)
.96
(24.5)
.08
(2)
.59
(15)
1.77
(45)
.18
(4.5)
4.72
(120)
.55
(14)
3/8-16
1.57
(40)
3/8-16
.75
(19)
.47
(12)
1.18
(30)
1.04
(26.5)
.08
(2)
.63
(16)
1.97
(50)
.18
(4.5)
5.12
(130)
.67
(17)
1/2-13
1.77
(45)
1/2-13
.91
(23)
.47
(12)
1.26
(32)
1.24
(31.5)
.08
(2)
.79
(20)
2.36
(60)
.20
(5)
5.71
(145)
.91
(23)
5/8-11
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Thread
d3
d4
d5
h1
h2
h3
h4
h5
l
t min
Straight
Angled
32
(1.26)
M6 x 1.0
13.5
(.53)
8
(.31)
20
(.79)
20.5
(.81)
1.5
(.06)
12.5
(.49)
36
(1.42)
4
(.16)
100
(3.94)
11
(.43)
M8 x 1.25
36
(1.42)
M8 x 1.25
16
(.63)
10
(.39)
25
(.98)
24.5
(.96)
2
(.08)
15
(.59)
45
(1.77)
4.5
(.18)
120
(4.72)
14
(.55)
M10 x 1.5
40
(1.57)
M10 x 1.5
19
(.75)
12
(.47)
30
(1.18)
26.5
(1.04)
2
(.08)
16
(.63)
50
(1.97)
4.5
(.18)
130
(5.12)
17
(.67)
M12 x 1.75
45
(1.77)
M12 x 1.75
23
(.91)
12
(.47)
32
(1.26)
31.5
(1.24)
2
(.08)
20
(.79)
60
(2.36)
5
(.20)
145
(5.71)
23
(.91)
M16 x 2.0