Inch and Metric Size, Steel
Flat Adjustable Levers
Threaded Stud Type
GN 125
GN 125


RoHS Compliant
GN 125
 
This line drawing is movable on the page...just click and drag!
Specification
Information

Body, arm and insert: Carbon steel, black oxide finish
Spring: Steel
Ball knob: Black phenolic plastic, DIN 319
Aluminum disk: Matte anodized finish
Call our sales staff for pricing and delivery on your special modification requirements.

The overall height is reduced to a minimum. The aluminum disk gives these levers a nice appearance.
As all other adjustable levers, they are ideal wherever parts have to be clamped in a confined space, or a particular lever position is required. The threaded insert is connected with the hub via serrations which can be disengaged.
Pulling the lever upward disengages the serrations, and the lever can be swivelled to the most convenient clamping position. On releasing the lever, it will automatically re-engage.
Special stud lengths available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
d1
d2
Thread
I1
Stud
Length
d3
d4
d5
h1
h2
h3
h4
h5
I
Straight
Angled
1.26
(32)
5/16-18
.47
.53
(13.5)
.31
(8)
.79
(20)
.81
(20.5)
.06
(1.5)
.49
(12.5)
1.42
(36)
.16
(4)
3.94
(100)
.63
.78
.98
1.26
1.57
1.97
2.48
3/8-16
.78
.98
1.26
1.57
1.97
2.48
Part Number
d1
d2
Thread
I1
Stud
Length
d3
d4
d5
h1
h2
h3
h4
h5
I
Straight
Angled
1.42
(36)
3/8-16
.63
.63
(16)
.39
(10)
.98
(25)
.96
(24.5)
.08
(2)
.59
(15)
1.77
(45)
.18
(4.5)
4.72
(120)
.78
.98
1.26
1.57
1.97
2.48
1.57
(40)
3/8-16
.98
.75
(19)
.47
(12)
1.18
(30)
1.04
(26.5)
.08
(2)
.63
(16)
1.97
(50)
.18
(4.5)
5.12
(130)
1.26
1.57
1.97
2.48
Part Number
d1
d2
Thread
I1
Stud
Length
d3
d4
d5
h1
h2
h3
h4
h5
I
Straight
Angled
1.57
(40)
1/2-13
.98
.75
(19)
.47
(12)
1.18
(30)
1.04
(26.5)
.08
(2)
.63
(16)
1.97
(50)
.18
(4.5)
5.12
(130)
1.26
1.57
1.97
2.48
1.77
(45)
1/2-13
1.26
.91
(23)
.47
(12)
1.26
(32)
1.24
(31.5)
.08
(2)
.79
(20)
2.36
(60)
.20
(5)
5.71
(145)
1.57
1.97
2.48
5/8-11
1.26
1.57
1.97
2.48
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Thread
I1
Stud
Length
d3
d4
d5
h1
h2
h3
h4
h5
I
Straight
Angled
32
(1.26)
M8 x 1.25
12
13.5
(.53)
8
(.31)
20
(.79)
20.5
(.81)
1.5
(.06)
12.5
(.49)
36
(1.42)
4
(.16)
100
(3.94)
16
20
25
32
40
50
63
M10 x 1.5
20
25
32
40
50
63
80
Part Number
d1
d2
Thread
I1
Stud
Length
d3
d4
d5
h1
h2
h3
h4
h5
I
Straight
Angled
36
(1.42)
M10 x 1.5
16
16
(.63)
10
(.39)
25
(.98)
24.5
(.96)
2
(.08)
15
(.59)
45
(1.77)
4.5
(.18)
120
(4.72)
20
25
32
40
50
63
80
36
(1.42)
M12 x 1.75
25
16
(.63)
10
(.39)
25
(.98)
24.5
(.96)
2
(.08)
15
(.59)
45
(1.77)
4.5
(.18)
120
(4.72)
32
40
50
63
80
Part Number
d1
d2
Thread
I1
Stud
Length
d3
d4
d5
h1
h2
h3
h4
h5
I
Straight
Angled
40
(1.57)
M12 x 1.75
25
19
(.75)
12
(.47)
30
(1.18)
26.5
(1.04)
2
(.08)
16
(.63)
50
(1.97)
4.5
(.18)
130
(5.12)
32
40
50
63
80
45
(1.77)
M16 x 2.0
32
23
(.91)
12
(.47)
32
(1.26)
31.5
(1.24)
2
(.08)
20
(.79)
60
(2.36)
5
(.20)
145
(5.71)
40
50
63
80