Inch and Metric Size, Steel
Heavy Duty Adjustable Levers
Threaded Stud Type
GN 212.3
GN 212.3


RoHS Compliant
GN 212.3
 
This line drawing is movable on the page...just click and drag!
Specification
Information

Body, arm and insert: Carbon steel, black oxide finish
Spring: Steel
Ball knob: Black phenolic plastic, DIN 319 series

Call our sales staff for pricing and delivery on your special modification requirements.
Heavy Duty Adjustable Tension Levers GN 212.3 have proven to be ideal wherever parts have to be clamped in a confined space, or if a particular lever position is required. The threaded insert is connected with the hub via serrations which can be disengaged.
Pulling the lever upward disengages the serrations,allowing it to be swivelled to the best clamping position.On releasing the lever it will automatically re-engage.
Tension levers non-adjustable, see GN 212.
Special threads and stud lengths are available uponrequest.
Straight version in inch sizes available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
d1
d2
Thread
l1
Stud
Length
d3
d4
d5
h1
h3
l2
h4
.83
(21)
1/4-20
.47
.53
(13.5)
.31
(8)
.79
(20)
1.32
(33.5)
.04
(1)
2.76
(70)
.74
(4)
.63
.78
.98
5/16-18
.47
.63
.78
.98
1.26
1.57
1.77
1.97
2.48
3/8-16
.63
.78
.98
1.26
1.57
1.77
1.97
2.48
Part Number
d1
d2
Thread
l1
Stud
Length
d3
d4
d5
h1
h3
l2
h4
.94
(24)
3/8-16
.63
.63
(16)
.39
(10)
.98
(25)
1.57
(40)
.10
(2.5)
3.78
(96)
.18
(4.5)
.78
.98
1.26
1.57
1.77
1.97
2.48
1.10
(28)
3/8-16
.63
.75
(19)
.47
(12)
1.18
(30)
1.91
(48.5)
.18
(4.5)
4.33
(110)
.18
(4.5)
.78
.98
1.26
1.38
1.57
1.77
1.97
2.48
1/2-13
.63
.78
.98
1.26
1.57
1.77
1.97
2.48
Part Number
d1
d2
Thread
l1
Stud
Length
d3
d4
d5
h1
h3
l2
h4
1.30
(33)
1/2-13
.98
.91
(23)
.47
(12)
1.26
(32)
2.17
(55)
.24
(6)
4.88
(124)
.22
(5.5)
1.26
1.57
1.97
2.17
2.48
3.15
5/8-11
.98
1.26
1.57
1.97
2.17
2.48
1.57
(40)
3/4-10
1.57
1.10
(28)
.55
(14)
1.38
(35)
2.68
(68)
.24
(6)
5.43
(138)
.22
(55)
1.97
2.48
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Thread
l1
Stud
Length
d3
d4
d5
h1
h3
l2
h4
21
(.83)
M8 x 1.25
12
13.5
(.53)
8
(.31)
20
(.79)
33.5
(1.32)
1
(.04)
70
(2.76)
4
(.16)
16
20
25
32
40
50
63
M10 x 1.5
20
25
32
40
50
10N63A11/E
Download the CAD
63
80
Part Number
d1
d2
Thread
l1
Stud
Length
d3
d4
d5
h1
h3
l2
h4
24
(.94)
M10 x 1.5
16
16
(.63)
10
(.39)
25
(.98)
40
(1.57)
2.5
(.10)
96
(3.78)
4.5
(.18)
20
25
32
40
50
63
80
M12 x 1.75
25
32
40
50
63
80
Part Number
d1
d2
Thread
l1
Stud
Length
d3
d4
d5
h1
h3
l2
h4
28
(1.10)
M10 x 1.5
16
19
(.75)
12
(.47)
30
(1.18)
48.5
(1.91)
4.5
(.18)
110
(4.33)
4.5
(.18)
20
25
32
40
50
63
28
(1.10)
M12 x 1.75
16
19
(.75)
12
(.47)
30
(1.18)
48.5
(1.91)
4.5
(.18)
110
(4.33)
4.5
(.18)
20
25
32
40
50
63
80
Part Number
d1
d2
Thread
l1
Stud
Length
d3
d4
d5
h1
h3
l2
h4
33
(1.30)
M12 x 1.75
25
23
(.91)
12
(.47)
32
(1.26)
55
(2.17)
6
(.24)
124
(4.88)
5.5
(.22)
32
40
50
63
M16 x 2.0
32
40
50
63
80
40
(1.57)
M16 x 2.0
40
28
(1.10)
14
(.55)
35
(1.38)
68
(2.68)
6
(.24)
138
(5.43)
5.5
(.22)
50
63
80
M20 x 2.5
40
50
63
80