Inch and Metric Size, Stainless Steel
Heavy Duty Adjustable Levers
Tapped Type
GN 212.5
GN 212.5


RoHS Compliant
GN 212.5
 
This line drawing is movable on the page...just click and drag!
Specification
Information

Body, arm, insert and screw: Stainless steel, sandblasted satin finish, European statndard No. 1.4305 (American standard 303 series)
Spring: Stainless steel European standard No. 1.4310 (American standard 301 series)
Ball knob: Black phenolic plastic, DIN 319

Call our sales staff for pricing and delivery on your special modification requirements.
Stainless Steel heavy duty adjustable tension levers GN 212.5 have proven to be ideal wherever parts have to be clamped in a confined space, or if a particular lever position is required. The threaded insert is connected with the hub via serrations which can be disengaged.
Pulling the lever upward disengages the serrations,allowing it to be swivelled to the best clamping position.
On releasing the lever it will automatically re-engage.
Stainless steel non-adjustable tension levers, see GN 212-NI.
Ball knob: Black phenolic plastic, DIN 319


CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part
Number
d1
d2
Tapped
d3
d4
d5
h1
h3
h4
h5
Stroke
l
t min
.83
(21)
1/4-20
.53
(13.5)
.31
(8)
.79
(20)
1.32
(33.5)
.04
(1)
2.32
(59)
.16
(4)
2.76
(70)
.43
(11)
5/16-18
.94
(24)
5/16-18
.63
(16)
.39
(10)
.98
(25)
1.57
(40)
.10
(2.5)
.2.95
(75)
.18
(4.5)
3.78
(96)
.55
(14)
3/8-16
1.10
(28)
3/8-16
.75
(19)
.47
(12)
1.18
(30)
1.91
(48.5)
.18
(4.5)
3.50
(89)
.18
(4.5)
4.33
(110)
.67
(17)
1/2-13
Metric Table

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
Tapped
d3
d4
d5
h1
h3
h4
h5
Stroke
l
t min
21
(.83)
M6 x 1.0
13.5
(.53)
8
(.31)
20
(.79)
33.5
(1.32)
1
(.04)
59
(2.32)
4
(.16)
70
(2.76)
11
(.43)
M8 x 1.25
24
(.94)
M8 x 1.25
16
(.63)
10
(.39)
25
(.98)
40
(1.57)
2.5
(.10)
75
(2.95)
4.5
(.18)
96
(3.78)
14
(.55)
M10 x 1.5
28
(1.10)
M10 x 1.5
19
(.75)
12
(.47)
30
(1.18)
48.5
(1.91)
4.5
(.18)
89
(3.50)
4.5
(.18)
110
(4.33)
17
(.67)
M12 x 1.75