Inch and Metric Size, Stainless Steel
Heavy Duty Adjustable Levers
Threaded Stud Type
GN 212.5
GN 212.5


RoHS Compliant
GN 212.5
 
This line drawing is movable on the page...just click and drag!
Specification
Information

Body, arm, insert and screw: Stainless steel, sandblasted satin finish, European standard No. 1.4305
(American standard 303 series)
Spring: Stainless steel, European standard No. 1.4310
(American standard 301 series)
Ball knob: Black phenolic plastic, DIN 319
Special threads and stud lengths are available upon
request.

Call our sales staff for pricing and delivery on your special modification requirements.
Stainless Steel heavy duty adjustable tension levers GN 212.5 have proven to be ideal wherever parts have to be clamped in a confined space, or if a particular lever position is required. The threaded insert is connected with the hub via serrations which can be disengaged.
Pulling the lever upward disengages the serrations,
allowing it to be swivelled to the best clamping position.
On releasing the lever it will automatically re-engage.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number d1 d2
Thread
I1
Stud Length
d3 d4 d5 h1 h3 I2
5T16L74/E
Download the CAD
.83
(21)
5/16-18 .63 .53
(13.5)
.31
(8)
.79
(20)
1.32
(33.5)
.04
(1)
2.76
(70)
5T20L74/E
Download the CAD
.78
5T25L74/E
Download the CAD
.98
5T32L74/E
Download the CAD
1.26
5T40L74/E
Download the CAD
1.57
5T50L74/E
Download the CAD
1.97
5T63L74/E
Download the CAD
2.48
6T20L75/E
Download the CAD
.94
(24)
3/8-16 .78 .63
(16)
.39
(10)
.98
(25)
1.57
(40)
.10
(2.5)
3.78
(96)
6T25L75/E
Download the CAD
.98
6T32L75/E
Download the CAD
1.26
6T40L75/E
Download the CAD
1.57
6T50L75/E
Download the CAD
1.97
6T63L75/E
Download the CAD
2.48
8T25L76/E
Download the CAD
1.10
(28)
1/2-13 .98 .75
(19)
.47
(12)
1.18
(30)
1.91
(48.5)
.18
(4.5)
4.33
(110)
8T32L76/E
Download the CAD
1.26
8T40L76/E
Download the CAD
1.57
8T50L76/E
Download the CAD
1.97
8T63L76/E
Download the CAD
2.48
Metric Table

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Thread
l1
Stud Length
d3 d4 d5 h1 h3 l2
8N16L74/E
Download the CAD
21
(.83)
M8 x 1.25 16 13.5
(.53)
8
(.31)
20
(.79)
33.5
(1.32)
1
(.04)
70
(2.76)
8N20L74/E
Download the CAD
20
8N25L74/E
Download the CAD
25
8N32L74/E
Download the CAD
32
8N40L74/E
Download the CAD
40
8N50L74/E
Download the CAD
50
8N63L74/E
Download the CAD
63
10N20L75/E
Download the CAD
24
(.94)
M10 x 1.5 20 16
(.63)
10
(.39)
25
(.98)
40
(1.57)
2.5
(.10)
96
(3.78)
10N25L75/E
Download the CAD
25
10N32L75/E
Download the CAD
32
10N40L75/E
Download the CAD
40
10N50L75/E
Download the CAD
50
10N63L75/E
Download the CAD
63
10N80L75/E
Download the CAD
80
12N25L76/E
Download the CAD
28
(1.10)
M12 x 1.75 25 19
(.75)
12
(.47)
30
(1.18)
48.5
(1.91)
4.5
(.18)
110
(4.33)
12N32L76/E
Download the CAD
32
12N40L76/E
Download the CAD
40
12N50L76/E
Download the CAD
50
12N63L76/E
Download the CAD
63
12N80L76/E
Download the CAD
80