Inch and Metric Size, Threaded Stud Type
Zinc Die-Cast Adjustable Levers
With Stainless Steel Components
GN 300.1
GN 300.1


RoHS Compliant
 
These line drawings are movable on the page...just click and drag!
Specification
Information
Handle: Zinc die-cast
Threaded insert and screw: Stainless steel, European Standard No. 1.4035 (American standard 303 series)
Spring: Stainless steel, European Standard No. 1.4310
(American standard 301 series)

Last digit of the Part Number designates color: "K" = "Black Textured Finish" electrostatically applied powder coat.

For optional-standard colors "replace" the last digit with the desired "suffix" as listed below:

Orange, textured finish........................................O
Red, textured finish.............................................R
Gray, textured finish............................................G
Chrome plated....................................................C
Silver, textured finish...........................................V
Uncoated............................................................Z

TO ORDER A PART NUMBER IN A COLOR OTHER THAN BLACK:
Replace "K" with letter listed in Specification for color of choice.
Example of part number for Orange lever: 1T10A01O
 
Call our sales staff for pricing and delivery on your special modification requirements.
Shipping
Adjustable hand levers GN 300.1 are the result of modern industrial design.
All such levers have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position. The insert is connected to the lever via serrations which can be easily be disengaged.
Pulling the lever upward, disengages the serrations, allowing it to be swivelled to the ideal clamping position. When releasing the lever, the serrations automatically re-engage.

Color H, shiny black finish, and other special colors, bores, and threads are available upon request.

See our technical section for shaft tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
Black
l1
d1
Thread
l2
Stud Length
d3
d4
h1
h2
h3
h4
A/F
1.18
(30)
10-32
.47
.39
(10)
.51
(13)
.96
(24.5)
.16
(4)
1.20
(30.5)
.14
(3.5)
.12
(3.1)
.63
.78
10-24
.47
.63
.78
.98
1.26
1/4-20
.47
.63
.78
.98
1.26
1.57
1.77
Part Number
Black
l1
d1
Thread
l2
Stud Length
d3
d4
h1
h2
h3
h4
A/F
1.77
(45)
10-32
.47
.39
(10)
.51
(13)
.96
(24.5)
.16
(4)
1.34
(34)
.14
(3.5)
.12
(3.1)
.63
.78
.98
1.26
10-24
.63
1/4-20
.47
.63
.78
.98
1.26
1.57
1.77
Part Number
Black
l1
d1
Thread
l2
Stud Length
d3
d4
h1
h2
h3
h4
A/F
2.48
(63)
5/16-18
.63
.53
(13.5)
.69
(17.5)
1.22
(31)
.26
(6.5)
1.77
(45)
.16
(4)
.16
(4.1)
.78
.98
1.26
1.57
1.77
1.97
2.48
3/8-16
.78
.98
1.26
1.57
Part Number
Black
l1
d1
Thread
l2
Stud Length
d3
d4
h1
h2
h3
h4
A/F
3.07
(78)
3/8-16
.78
.63
(16)
.83
(21)
1.42
(36)
.31
(8)
2.13
(54)
.16
(4)
.16
(4.1)
.98
1.26
1.57
1.77
1.97
2.48
1/2-13
.78
.98
1.26
1.57
1.97
Part Number
Black
l1
d1
Thread
l2
Stud Length
d3
d4
h1
h2
h3
h4
A/F
3.62
(92)
1/2-13
.98
.75
(19)
.94
(24)
1.69
(43)
.43
(11)
2.52
(64)
.16
(4)
.20
(5.1)
1.26
1.57
1.77
1.97
2.48
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
Black
l1
d1
Thread
l2
Stud Length
d3
d4
h1
h2
h3
h4
A/F
30
(1.18)
M3 x .5
6
10
(.39)
13
(.51)
24.5
(.96)
4
(.16)
30.5
(1.20)
3.5
(.14)
.12
(3.1)
8
10
12
16
M5 x .8
12
10
(.39)
13
(.51)
24.5
(.96)
4
(.16)
30.5
(1.20)
3.5
(.14)
.12
(3.1)
16
20
25
32
40
50
M6 x 1.0
12
16
20
25
32
40
50
Part Number
Black
l1
d1
Thread
l2
Stud Length
d3
d4
h1
h2
h3
h4
A/F
45
(1.77)
M5 x .8
12
10
(.39)
13
(.51)
24.5
(.96)
4
(.16)
34
(1.34)
3.5
(.14)
.12
(3.1)
16
20
25
32
40
50
M6 x 1.0
12
16
20
25
32
40
45
50
Part Number
Black
l1
d1
Thread
l2
Stud Length
d3
d4
h1
h2
h3
h4
A/F
63
(2.48)
M6 x 1.0
16
13.5
(.53)
17.5
(.69)
31
(1.22)
6.5
(.26)
45
(1.77)
4
(.16)
.16
(4.1)
20
25
32
40
50
63
M8 x 1.25
16
20
25
32
40
50
63
Part Number
Black
l1
d1
Thread
l2
Stud Length
d3
d4
h1
h2
h3
h4
A/F
78
(3.07)
M10 x 1.5
20
16
(.63)
21
(.83)
36
(1.42)
8
(.31)
54
(2.13)
4
(.16)
.16
(4.1)
25
32
40
50
63
80
92
(3.62)
M10 x 1.5
20
19
(.75)
24
(.94)
43
(1.69)
11
(.43)
64
(2.52)
4
(.16)
.20
(5.1)
25
32
40
50
63
80
M12 x 1.75
20
25
32
40
50
63
80
Part Number
Black
l1
d1
Thread
l2
Stud Length
d3
d4
h1
h2
h3
h4
A/F
108
(4.25)
M16 x 2.0
32
23
(.91)
30
(1.18)
50.5
(1.99)
12
(.47)
75
(2.94)
5
(.20)
.24
(6.1)
40
50
63
80