Inch and Metric Size, Threaded Stud Type
Polished Stainless Steel Adjustable Levers
With Stainless Steel Components
GN 300.6
GN 300.6
RoHS Compliant
 
These line drawings are movable on the page...just click and drag!
  Specification
Information
Handle: Stainless steel, AISI CF-8, electropolished finish
Insert & screw: Stainless steel (American standard 303 series)
Spring: Stainless steel (American standard 301 series)
Type IS - Screw with internal hexagon
Type AS - Screw with external hexagon

Call our sales staff for pricing and delivery on your special modification requirements.
Shipping
GN 300.6 adjustable hand levers are the result of modern industrial design.
All stainless steel construction makes this lever appropriate for applications in the food processing and chemical industries.
Version with hex head screws (Type AS) complies with the sanitary requirement of "preventing dammed-up fluid."
All levers have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position. The insert is connected to the lever via ser rations which can easily be disengaged.
Pulling the lever upwards disengages the serrations, allowing it to be swivelled to the ideal clamping position.
When releasing the lever, the serrations automatically re-engage.
Special stud lengths available upon request.

See our technical section for shaft tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F 1
A/F 2
Type IS
Type AS
1.18
(30)
10-32
.39
.39
(10)
.51
(13)
.96
(24.5)
.16
(4)
1.22
(.31)
.14
(3.5)
.12
(3)
.28
(7)
.47
.63
10-24
.47
.63
.79
.98
1.26
1/4-20
.39
.47
.63
.79
.98
1.26
1.57
1.77
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F 1
A/F 2
Type IS
Type AS
1.77
(45)
10-32
.47
.39
(10)
.51
(13)
.96
(24.5)
.16
(4)
1.38
(35)
.14
(3.5)
.12
(3)
.28
(7)
.63
.78
.98
1.26
10-24
.63
.78
.98
1.26
1/4-20
.47
.63
.78
.98
1.26
1.57
1.77
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F 1
A/F 2
Type IS
Type AS
2.48
(63)
5/16-18
.63
.53
(13.5)
.69
(17.5)
1.22
(31)
.26
(6.5)
1.77
(45)
.16
(4)
.16
(4)
.39
(10)
.78
.98
1.26
1.57
1.77
1.97
2.48
3/8-16
.63
.78
.98
1.26
1.97
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F 1
A/F 2
Type IS
Type AS
3.07
(78)
3/8-16
.63
.63
(16)
.83
(21)
1.42
(36)
.31
(8)
2.13
(54)
.16
(4)
.16
(4)
.43
(11)
.78
.98
1.26
1.57
1.77
1.97
2.48
1/2-13
.78
.98
1.26
1.57
1.97
3.62
(92)
1/2-13
.98
.75
(19)
.94
(24)
1.69
(43)
..43
(11)
2.52
(64)
.16
(4)
.20
(5)
.51
(13)
1.26
1.57
1.77
1.97
2.48
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F 1
A/F 2
Type IS
Type AS
30
(1.18)
M3 x .5
6
10
(.39)
13
(.51)
24.5
(.96)
4
(.16)
31
(1.22)
3.5
(.14)
3
(.14)
7
(.28)
8
10
12
16
M4 x .7
10
12
16
20
25
32
M5 x .8
12
16
20
25
32
40
50
M6 x 1.0
12
16
20
25
32
40
50
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F 1
A/F 2
Type IS
Type AS
45
(1.77)
M3 x .5
10
10
(.39)
13
(.51)
24.5
(.96)
4
(.16)
34
(1.34)
3.5
(.14)
3
(.14)
7
(.28)
12
16
M4 x .7
10
12
16
20
25
32
M5 x .8
12
16
20
25
32
40
50
M6 x 1.0
12
16
20
25
32
40
50
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F 1
A/F 2
Type IS
Type AS
63
(2.48)
M6 x 1.0
16
13.5
(.53)
17.5
(.69)
31
(1.22)
6.5
(.26)
45
(1.77)

(.16)

(.16)
10 
(.39)
20
25
32
40
50
63
M8 x 1.25
16
20
25
32
40
50
63
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F 1
A/F 2
Type IS
Type AS
78
(3.07)
M8 x 1.25
20
16
(.63)
21
(.83)
36
(1.42)
8
(.31)
54
(2.13)
4
(.16)
4
(.16)
11
(.43)
25
32
40
50
63
80
M10 x 1.5
16
20
32
40
50
63
80
92
(3.62)
M10 x 1.5
20
19
(.75)
24
(.94)
43
(1.69)
11
(.43)
64
(2.52)
4
(.16)
5
(.20)
13
(.51)
25
32
40
50
63
80
M12 x 1.75
20
25
32
40
50
63
80