Inch and Metric Size, Threaded Stud Type
Zinc Die-Cast Adjustable Levers
With Steel Components
GN 300
GN 300


RoHS Compliant


 
These line drawings are movable on the page...just click and drag!
  Specification
Information
Handle: Zinc die-cast
Threaded insert, screw and spring:
Steel, black oxide finish.
Color options:
Black, textured finish
Red, textured finish
Gray, textured finish
Chrome plated
Silver, textured finish
Uncoated

Call our sales staff for pricing and delivery on your special modification requirements.
Shipping
Adjustable hand levers GN 300 are the result of modern industrial design.
All such levers have proven to be ideal wherever partshave to be clamped in a confined space or in a particular lever position. The insert is connected to the lever via serrations which can be easily be disengaged.
Pulling the lever upwards, disengages the serrations, allowing it to be swivelled to the ideal clamping position. When releasing the lever, the serrations automatically re-engage.

Color H, shiny black finish, and other special colors, bores, and threads are available upon request.

See our technical section for shaft tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F
Black Orange Red Gray Chrome Silver Uncoated
1.18
(30)
10-32
.39
.39
(10)
.51
(13)
.96
(24.5)
.16
(4)
1.20
(30.5)
.14
(3.5)
.12
(3.1)
.47
.63
10-24
.47
.63
.78
.98
1.26
1/4-20
.39
.47
.63
.78
.98
1.26
1.57
1.77
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F
Black Orange Red Gray Chrome Silver Uncoated
1.77
(45)
10-32
.39
.39
(10)
.51
(13)
.96
(24.5)
.16
(4)
1.34
(34)
.14
(3.5)
.12
(3.1)
.47
.63
.78
.98
1.26
10-24
.47
.63
.78
.98
1.26
1/4-20
.39
.47
.63
.78
.98
1.26
1.57
1.77
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F
Black Orange Red Gray Chrome Silver Uncoated
2.48
(63)
1/4-20
.47
.53
(13.5)
.69
(17.5)
1.22
(31)
.26
(6.5)
1.77
(45)
.16
(4)
.16
(4.1)
.63
.78
.98
5/16-18
.47
.63
.78
.98
1.26
1.57
1.77
1.97
2.48
3/8-16
.63
.78
.98
1.26
1.57
1.77
1.97
2.48
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F
Black Orange Red Gray Chrome Silver Uncoated
3.07
(78)
3/8-16
.63
.63
(16)
.83
(21)
1.42
(36)
.31
(8)
2.13
(54)
.16
(4)
.16
(4.1)
.78
.98
1.26
1.57
1.77
1.97
2.48
3.07
(78)
1/2-13
.63
.63
(16)
.83
(21)
1.42
(36)
.31
(8)
2.13
(54)
.16
(4)
.16
(4.1)
.78
.98
1.26
1.57
1.77
1.97
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F
Black Orange Red Gray Chrome Silver Uncoated
3.62
(92)
3/8-16
.63
.75
(19)
.94
(24)
1.69
(43)
.43
(11)
2.52
(64)
.16
(4)
.20
(5.1)
.78
.98
1.26
1.57
1.77
1.97
2.48
1/2-13
.63
.78
.98
1.26
1.38
1.57
1.77
1.97
2.48
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F
Black Orange Red Gray Chrome Silver Uncoated
4.25
(108)
1/2-13
.98
.91
(23)
1.18
(30)
1.99
(50.5)
.47
(12)
2.95
(75)
.20
(5)
.24
(6.1)
1.26
1.57
1.97
2.17
2.48
5/8-11
1.26
1.57
1.97
2.17
2.48
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F
Black Orange Red Gray Chrome Silver Uncoated
30
(1.18)
M3 x .5
6
10
(.39)
13
(.51)
24.5
(.96)
4
(.16)
30.5
(1.20)
3.5
(.14)
3.1
(.12)
8
10
12
16
M4 x .7
12
16
20
25
32
M5 x .8
12
16
20
25
32
40
50
M6 x 1.0
10
12
16
20
25
32
40
45
50
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F
Black Orange Red Gray Chrome Silver Uncoated
45
(1.77)
M4 x .7
10
10
(.39)
13
(.51)
24.5
(.96)
4
(.16)
34
(1.34)
3.5
(.14)
3.1
(.12)
12
16
20
25
32
M5 x .8
12
16
20
25
32
40
50
M6 x 1.0
10
12
16
20
25
32
40
45
50
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F
Black Orange Red Gray Chrome Silver Uncoated
63
(2.48)
M6 x 1.0
12
13.5
(.53)
17.5
(.69)
31
(1.22)
6.5
(.26)
45
(1.77)

(.16)
4.1
(.16)
16
20
25
32
40
50
63
M8 x 1.25
12
16
20
25
32
40
45
50
63
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F
Black Orange Red Gray Chrome Silver Uncoated
63
(2.48)
M10 x 1.5
16
13.5
(.53)
17.5
(.69)
31
(1.22)
6.5
(.26)
45
(1.77)

(.16)
4.1
(.16)
20
25
32
40
45
50
63
80
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F
Black Orange Red Gray Chrome Silver Uncoated
78
(3.07)
M8 x 1.25
16
16
(.63)
21
(.83)
36
(1.42)
8
(.31)
54
(2.13)
4
(.16)
4.1
(.16)
20
25
32
40
45
50
63
80
M10 x 1.5
16
20
25
32
40
45
50
63
80
M12 x 1.75
25
32
40
50
63
80
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F
Black Orange Red Gray Chrome Silver Uncoated
92
(3.62)
M10 x 1.5
16
19
(.75)
24
(.94)
43
(1.69)
11
(.43)
64
(2.52)
4
(.16)
5.1
(.20)
20
25
32
40
45
50
63
80
M12 x 1.75
16
20
25
32
35
40
45
50
63
80
M16 x 2.0
25
32
40
50
63
80
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F
Black Orange Red Gray Chrome Silver Uncoated
108
(4.25)
M12 x 1.75
25
23
(.91)
30
(1.18)
50.5
(1.99)
12
(.47)
75
(2.94)
5
(.20)
6.1
(.24)
32
40
50
63
80
120
M16 x 2.0
25
32
40
50
63
80
120