Inch and Metric Size, Tapped or Blind Bore Type
Straight Zinc Die-Cast Adjustable Levers
With Stainless Steel Components
GN 302.1
GN 302.1

RoHS Compliant
 
These line drawings are movable on the page...just click and drag!
Specification
Information

Handle: Zinc die-cast
Insert & screw: Stainless steel
(American standard 303 series)
Spring: Stainless steel
(American standard 301 series)

Last digit of the Part Number designates color: "K" = "Black Textured Finish" electrostatically applied powder coat.

For optional-standard colors "replace" the last digit with the desired "suffix" as listed below:

Orange, textured finish..........................................O
Red, textured finish...............................................R
Silver, textured finish.............................................V

TO ORDER A PART NUMBER IN A COLOR OTHER THAN BLACK:
Replace "K" with letter listed in Specification for color of choice.
Example of part number for Orange lever: 1TAM1O
 
Call our sales staff for pricing and delivery on your special modification requirements.
Shipping
Adjustable hand levers GN 302.1 have a straight lever parallel to the clamping surface. For some applications this presents an advantage due to limits of space or for visual reasons.
These levers have proven to be ideal wherever parts
have to be clamped in a confined space or in a particular lever position. The insert is connected to the lever via serrations which can be easily be disengaged.
Pulling the lever upwards disengages the serrations, allowing it to be swivelled to the ideal clamping position.
When releasing the lever, the spring allows the serrations to automatically re-engage.
Special bores and threads are available upon request.


See our technical section for thread and bore tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part
Number
Black
I1
d1
Tapped
d2
Blind Bore
d3
d4
h1
h2
h3
h4
t min
A/F
1.18
(30)
10-32
 
.39
(10)
.49
(12.5)
.96
(24.5)
.16
(4)
.86
(22)
.14
(3.5)
.31
(8)
.12
(3.1)
10-24
 
1/4-20
 
 
.250
1.77
(45)
10-32
 
.39
(10)
.51
(13)
.96
(24.5)
.16
(4)
.86
(22)
.14
(3.5)
.31
(8)
.12
(3.1)
10-24
 
1/4-20
 
 
.250
2.48
(63)
1/4-20
 
.53
(13.5)
.69
(17.5)
1.22
(31)
.26
(6.5)
1.12
(28.5)
.16
(4)
.39
(10)
.16
(4.1)
5/16-18
 
 
.250
 
.313
3.07
(78)
5/16-18
 
.63
(16)
.83
(21)
1.42
(36)
.31
(8)
1.34
(34)
.16
(4)
.55
(14)
.16
(4.1)
3/8-16
 
3/8-24
 
 
.313
 
.375
Metric Table

Dimensions in:

millimeters
(inches)

Part
Number
Black
I1
d1
Tapped
d2
Blind Bore
d3
d4
h1
h2
h3
h4
t min
A/F
30
(1.18)
M3 x .6
 
10
(.39)
13
(.51)
24.5
(.96)
4
(.16)
22
(.86)
3.5
(.14)
8
(.31)
3.1
(.12)
M4 x .7
 
M5 x .8
 
M6 x 1.0
 
 
5
 
6
45
(1.77)
M4 x .7
 
10
(.39)
13
(.51)
24.5
(.96)
4
(.16)
22
(.86)
3.5
(.14)
8
(.31)
3.1
(.12)
M5 x .8
 
M6 x 1.0
 
 
6
63
(2.48)
M6 x 1.0
 
13.5
(.53)
17.5
(.69)
31
(1.22)
6.5
(.26)
28.5
(1.12)
4
(.16)
10
(.39)
4.1
(.16)
M8 x 1.25
 
 
8
78
(3.07)
M8 x 1.25
 
16
(.63)
21
(.83)
36
(1.42)
8
(.31)
34
(1.34)
4
(.16)
14
(.55)
4.1
(.16)
M10 x 1.5
 
 
8
 
10