Inch and Metric Size, Threaded Stud Type
Zinc Die-Cast Adjustable Levers with Push Button
With Stainless Steel Components
GN 303.1
GN 300

RoHS Compliant
 
These line drawings are movable on the page...just click and drag!
Specification
Information

Handle: Zinc die-cast
Threaded insert and spring: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)
Push button: Nylon plastic
Screw for push button: Stainless steel, European standard 1.4305 (American standard 303 series)

Last digit before the slash of the Part Number designates color of lever: "K" = "Black Textured Finish" electrostatically applied powder coat, "O" = "Orange Textured Finish."

For optional-standard colors replace the last digit before the slash with the desired "suffix" as listed below:

Red, textured finish.............................................R
Gray, textured finish............................................G
Chrome plated....................................................C
Silver, textured finish...........................................V
Uncoated............................................................Z

Last two digits of the Part Number designates color of nylon plastic button: "C1" = Black, "C2" = Orange

For optional-standard color Gray, replace the last digit with the desired "suffix" as listed below:

Gray................................................................C3



TO ORDER A PART NUMBER IN COLOR COMBINATIONS OTHER THAN THOSE LISTED IN TABLE:
Replace letters in part number as explained above.
Example of part number for Orange lever with Gray button: 1T10CR5O/C3
 
Call our sales staff for pricing and delivery on your special modification requirements.
Shipping

GN 303 adjustable hand levers with push button have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position. The insert is connected to the lever via serrations which can be easily be disengaged.
Pulling the lever upwards, disengages the serrations, allowing it to be swivelled to the ideal clamping position.
When releasing the lever, the serrations automatically re-engage.
The releasing button is a design element and allows for effortless release action. However, this design is limited to applications that do not require the lever to be disassembled.
Color H, shiny black finish levers and other special colored levers available upon request. Additional modifications including plain bores, tapped threads and special stud lengths are also available upon request.

See our technical section for thread and bore tolerances.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F
Black Lever with Orange Button
Orange Lever with Black Button
1.18
(30)
10-32
.47
.39
(10)
.51
(13)
.96
(24.5)
.16
(4)
1.20
(30.5)
.14
(3.5)
.12
(3.1)
.63
.78
.98
1.26
10-24
.63
.78
.98
1.26
1/4-20
.47
.63
.78
.98
1.26
1.57
1.77
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F
Black Lever with Orange Button
Orange Lever with Black Button
1.77
(45)
10-32
.47
.39
(10)
.51
(13)
.96
(24.5)
.16
(4)
1.38
(35)
.14
(3.5)
.12
(3.1)
.63
.78
.98
1.26
10-24
.63
.78
.98
1.26
1/4-20
.47
.63
.78
.98
1.26
1.57
1.77
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F
Black Lever with Orange Button
Orange Lever with Black Button
2.48
(63)
5/16-18
.63
.53
(13.5)
.69
(17.5)
1.22
(31)
.26
(6.5)
1.77
(45)
.16
(4)
.16
(4.1)
.78
.98
1.26
1.57
1.77
1.97
2.48
3/8-16
.78
.63
(16)
.83
(21)
1.42
(36)
.31
(8)
2.17
(55)
.16
(4)
.16
(4.1)
.98
1.26
1.57
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F
Black Lever with Orange Button
Orange Lever with Black Button
3.07
(78)
3/8-16
.78
.63
(16)
.83
(21)
1.42
(36)
.31
(8)
2.17
(55)
.16
(4)
.16
(4.1)
.98
1.26
1.57
1.77
1.97
2.48
1/2-13
.78
.63
(16)
.83
(21)
1.42
(36)
.31
(8)
2.17
(55)
.16
(4)
.16
(4.1)
.98
1.26
1.57
1.97
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F
Black Lever with Orange Button
Orange Lever with Black Button
30
(1.18)
M3 x .5
6
10
(.39)
13
(.51)
24.5
(.96)
4
(.16)
30.5
(1.20)
3.5
(.14)
3.1
(.12)
8
10
12
16
M5 x .8
12
16
20
25
32
40
50
M6 x 1.0
12
16
20
25
32
40
45
50
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F
Black Lever with Orange Button
Orange Lever with Black Button
45
(1.77)
M5 x .8
12
10
(.39)
13
(.51)
24.5
(.96)
4
(.16)
35
(1.38)
3.5
(.14)
3.1
(.12)
16
20
25
32
40
50
M6 x 1.0
12
16
20
25
32
40
45
50
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F
Black Lever with Orange Button
Orange Lever with Black Button
63
(2.48)
M6 x 1.0
16
13.5
(.53)
17.5
(.69)
31
(1.22)
6.5
(.26)
45
(1.77)

(.16)
4.1
(.16)
20
25
32
40
50
63
M8 x 1.25
16
20
25
32
40
45
50
63
Part Number
l1
d1
Thread
l2
Stud
Length
d3
d4
h1
h2
h3
h4
A/F
Black Lever with Orange Button
Orange Lever with Black Button
78
(3.07)
M8 x 1.25
16
16
(.63)
21
(.83)
36
(1.42)
8
(.31)
55
(2.17)
4
(.16)
4.1
(.16)
20
25
32
40
45
50
63
80
M10 x 1.5
20
25
32
40
45
50
63
80