Metric Size, Steel
Adjustable Clamping Levers
Push to Disengage, Tapped Type
GN 99.2

GN 99.2
RoHS Compliant
GN 99.2 GN 99.2
Specification
Information
Lever arm, screw, spring and insert: Steel, black oxide finish

Shipping

GN 99.2 adjustable clamping levers are known for their small dimensions.
They are used in applications where either the clamping range is limited, or a specific lever position is required. The serrated bore in the spherical hub is assembled together with a threaded screw, spring and mating insert which engages in the hub via its own serrations.
By depressing the clamping lever the serrations are disengaged, freeing it for re-positioning in the most convenient position. When the lever is released, the serrations will re-engage automatically.
Should a rotation of 360° not be possible, the insert can be slightly screwed in (after the lever has been disengaged) by means of the slotted knurled screw.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Tapped
d3 d4 h1 h2 h3~ l2 l3~ t min
Straight Lever Angled Lever
99.2-10-M6-M
Download the CAD
99.2-10-M6-N
Download the CAD
10
(.39)
M6 x 1.0 13.5
(.53)
20
(.79)
25
(.98)
8
(.31)
39.5
(1.56)
63
(2.48)
60
(2.36)
12
(.47)
99.2-10-M8-M
Download the CAD
99.2-10-M8-N
Download the CAD
M8 x 1.25
99.2-13-M8-M
Download the CAD
99.2-13-M8-N
Download the CAD
13
(.51)
M8 x 1.25 16
(.63)
25
(.98)
29
(1.14)
8
(.31)
49.5
(1.95)
80
(3.15)
76
(2.99)
15
(.59)
99.2-13-M10-M
Download the CAD
99.2-13-M10-N
Download the CAD
M10 x 1.5
99.2-16-M10-M
Download the CAD
99.2-16-M10-N
Download the CAD
16
(.63)
M10 x 1.5 19
(.75)
28
(1.10)
33.5
(1.32)
10.5
(.41)
60.5
(2.38)
100
(3.94)
95
(3.74)
18
(.71)
99.2-16-M12-M
Download the CAD
99.2-16-M12-N
Download the CAD
M12x1.75