Inch and Metric Size, Tapped or Blind Bore Type
Nylon Plastic Adjustable Levers
With Steel Components
WN 300

WN 300
RoHS Compliant



Specification
Information

Handle: Glass fiber reinforced nylon thermoplastic with molded-in metal inlay, black, orange, or gray
Insert, screw and spring: Steel, black oxide finish

Call our sales staff for pricing and delivery on your special modification requirements.
Shipping
Patented and made in the USA, adjustable hand levers WN 300 are the result of modern industrial design: Glass fiber reinforced thermoplastic with molded in metal insert.
All such levers have proven to be ideal wherever parts have to be clamped in a confined space or in a particular lever position. The insert is connected to the lever via serrations which can easily be disengaged.
Pulling the lever upward disengages the serrations,
allowing it to be swivelled to the ideal clamping position.
On releasing the lever, the serrations automatically re-engage.
Maximum heat resistance of nylon plastic: 150°C (230°F).
Special bores and threads are available upon request.
For certain minimum quantities, special colors also available upon request.

See our technical section for torque rating information.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number
l1
d1
Tapped
d2
Blind Bore
d3
d4
h1
h2
h3
h4
t min
A/F
Black
Orange
Gray
1.18
(30)
10-32
 
.39
(10)
.57
(14.4)
.96
(24.5)
.16
(4)
1.20
(30.5)
.14
(3.5)
.31
(8)
.12
(3.1)
10-24
 
1/4-20
 
 
.250
1.77
(45)
10-32
 
.39
(10)
.57
(14.4)
.96
(24.5)
.16
(4)
1.38
(35)
.14
(3.5)
.35
(9)
.12
(3.1)
10-24
 
1/4-20
 
 
.250
2.48
(63)
1/4-20
 
.53
(13.5)
.76
(19.2)
1.22
(31)
.26
(6.5)
1.77
(45)
.16
(4)
.39
(10)
.16
(4.1)
5/16-18
 
 
.250
 
.313
3.07
(78)
5/16-18
 
.63
(16)
.86
(21.8)
1.42
(36)
.31
(8)
2.17
(55)
.16
(4)
.55
(14)
.16
(4.1)
3/8-16
 
 
.313
 
.375
3.62
(92)
3/8-16
 
.75
(19)
.99
(25.2)
1.69
(43)
.43
(11)
2.56
(65)
.16
(4)
.67
(17)
.20
(5.1)
1/2-13
 
 
.375
 
.500
Metric Table

Dimensions in:

millimeters
(inches)

Part Number
l1
d1
Tapped
d2
Blind Bore
d3
d4
h1
h2
h3
h4
t min
A/F
Black
Orange
Gray
30
(1.18)
M3 x .6
 
10
(.39)
14.4
(.57)
24.5
(.96)
4
(.16)
30.5
(1.20)
3.5
(.14)
8
(.31)
3.1
(.12)
M4 x .7
 
M5 x .8
 
M6 x 1.0
 
 
5
 
6
45
(1.77)
M4 x .7
 
10
(.39)
14.4
(.57)
24.5
(.96)
4
(.16)
35
(1.38)
3.5
(.14)
9
(.35)
3.1
(.12)
M5 x .8
 
M6 x 1.0
 
 
5
 
6
63
(2.48)
M6 x 1.0
 
13.5
(.53)
19.2
(.76)
31
(1.22)
6.5
(.26)
45
(1.77)
4
(.16)
10
(.39)
4.1
(.16)
M8 x 1.25
 
 
6
 
8
78
(3.07)
M8 x 1.25
 
16
(.63)
21.8
(.86)
36
(1.42)
8
(.31)
55
(2.17)
4
(.16)
14
(.55)
4.1
(.16)
M10 x 1.5
 
 
8
 
10
92
(3.62)
M10 x 1.5
 
19
(.75)
25.2
(.99)
43
(1.69)
11
(.43)
65
(2.56)
4
(.16)
17
(.67)
5.1
(.20)
M12 x 1.75
 
 
10
 
12